/content/hbtbt/ae/en/search-results.html

    Fire Suppression Devices

    Selector Valve

    Discontinued

    Inert Suppression System

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    Accessory for the SV22 and SV48 selector valve. Switch used for monitoring the fully closed position. The switch can be used for controlling indicating equipment relating to the fire extinguishing system. The switch is a change-over switch and will change position when the SV valve is no longer in the fully closed position
    Features & Benefits:
    • SV Switch Closed 10A-250V IP64
    Certifications:
    • UL & FM