Asia Pacific
Europe
Middle East
North America
Accessories for Vesda
Aspirated Gas Detection for Micro Bore ASD System (VESDA-E VEA Addressable Aspirating Smoke Detection) and When used with the VESDA-E VEA.
The Blanking Baffle is used with ICAM IAS aspirating smoke detector.
Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators.
VSP 850 in-line filters provide Xtralis® customers the ability to address a wide array of harsh environments with high levels of airborne contaminants in a simple and cost-effective manner.
ASD SITE LIC PRIMARY KIT VSM4
Xtralis ICAM Accessories offers Medium and fine filter elements for the internal filters inside the ICAM IFT, ICAM IAS and ICAM ILS series detectors. Replacement filters elements are available in pack of 10 with Black colour
In-Line Filter Elements provide to customers the ability to address a wide array of harsh environments with high levels of airborne contaminants in a simple and cost-effective manner.
Inline flow restrictor assembly used for refrigerated storage sampling kit. The Xtralis refrigerated storage sampling kit provides a standardised method of smoke sampling for Refrigerated Storage facilities.
VESDA-E VEA microbore tubes are custom made, high quality plenum rated flame retardant polyethylene tubes. They have superior stress crack resistance for reliable long-term performance
VESDA-E VEA Microbore Tube Cutter are used for cutting microbore tubes.
OSE-RBA spare alkaline battery packs are intended for use with the open-area smoke imaging detection (OSID) devices.
Open-area smoke imaging detection emitters (OSIDs) are a new innovation in projected beam smoke detection technology using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection.
Flush Sample Point Head only for 10 mm OD tube.
Remote Display Module is designed for use with the Laser compact range and it provides real-time indication of the status of a VESDA detector.
Remote Mount Display Modules provides real-time indication of the status of a VESDA detector.
Remote Scan display provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators.
Remote VESDA VLC Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators.
VESDAnet sockets interface are required when a standard unit is used to provide a flexible solution where permanent mounting is not required in this case VESDAnet sockets connects the HLI onto the VESDAnet network.
Banderoles to mark the suction points
Spare Plastic Front cover for VES-A00-P smoke detector. It has LEDs in it for indication.
The 19 inch rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required.
System relay modules provides remote termination card with new software supplied in a remote mounting box and it allows reporting of any alarm or fault condition that appears on a VESDAnet loop regardless of the initiating zone.
The Tamper Proof Sampling Points (TPSP) provide an elegant addition to modern decor and can both minimize the risk of vandalism and tolerate abuse.
VSP-972 filters are spare filters for use with VEA aspirating smoke detectors.
The VSP-976 is a display front panel for VESDA-E VEA series of smoke detectors.
Xtralis spare front cover is use with the VESDA-E VES & VESDA-E VEP Aspirating Smoke Detector. It consist of plastic with 3.5in Display size.
VESDA VRT-500 is a Remote Mount Relay Module. It is designed for use with VLP, VLS and VLC detectors. The relay module is a 7 relay remote termination card with specialized software.
Xtralis the manufacturer of the market leading VESDA Aspirating Smoke Detection (ASD) technology has developed with its sister company
VESDA Sensepoints XCL are Micro Bore ASD System gas detectors come complete with the main detector unit (pre- installed with sensor cartridge), two cable glands, calibration/flow cap, flexible tube and tube clips to connect to VEA tubing.
VESDA Sensepoint XCL Micro Bore provides early warning of the presence of gases for occupant protection and system monitoring whilst at the same time ensuring protection against fire threats.
VESDA Sensepoint XCL Replacement Filter
Replacement Sensor for VESDA Sensepoint XCL Detectors.
XCL-XRL-SC-H2 is a VESDA Sensepoint XCL/XRL replacement gas sensor for hydrogen gas.
VESDA® VHX-0200 Sliding Windows high level interface (HLI) models enable connections between a VESDAnet™ (a communications protocol that allows devices to communicate on one network) and configuration/monitoring platforms.
Standard sampling points are designed for a ceiling with a void where micro bore tubes are run in the void and sampling points are mounted in the ceiling.
VESDA VIC Multi-function Control Cards are interface cards for the range of Xtralis VESDA VIC smoke detectors. They expands the range of input and output communications.
VESDA VLF remote display modules provide real-time indication of the status of a VESDA detector.
VESDA® VLF-500 smoke detectors are early-warning detectors designed to protect small, business-critical environments of less than 500 m² (5,380 ft²).
The VLI detector combines a fail-safe Intelligent Filter (patent pending) with an advanced clean-air barrier for optics protection allowing the use of absolute detection and a long detection chamber life without the need for recalibration.
VESDA VLI Smoke Detectors by Xtralis is first early warning aspirating smoke detection (ASD) system, designed to protect industrial applications and harsh environments, combining a fail-safe Intelligent Filter with an advanced clean-air barrier .