/content/hbtbt/ae/en/search-results.html

Monitors

Xtralis Smoke detector

Xtralis Smoke detector is an interface card for the range of Xtralis VESDA VLF smoke detectors. Multi-function Control Card expands the range of input and output communications a VLF detector can perform.

Overview

The VESDA VLF MCC (Multi-function Control Card) is an interface card for the range of Xtralis VESDA VLF smoke detectors. Xtralis Smoke detector is an interface card for the range of Xtralis VESDA VLF smoke detectors. Multi-function Control Card expands the range of input and output communications a VLF detector can perform. A VLF MCC into a VLF detector provides a cost-effective solution for customers who need enhanced connectivity, fault detection and monitoring, and annunciation of alarms and faults.

Features & Benefits:
  • Provides two (2) additional relays
  • Quick and simple to install
  • Out-of-the-box operation, with minimal configuration required for extra features
  • Diagnostic LEDs give visual indication of the card™s status
  • Fully compatible with Xtralis VESDA VLF smoke detectors
Specifications

Others

  • Product Type
    • Card

Others

  • Product Type
    • Card
  • Product Type : Card
Others
Name
Description
File Size
Date
Size
TRADE PRODUCT LIST Catalog
application/pdf 4.15 MB
1/23/2024
4.15 MB
Leaders in Life- Safety- Technology Catalogs
application/pdf 9.8 MB
1/8/2024
9.8 MB
Rivelatore Ad Aspirazione Monozona-Data Sheet
application/pdf 151.35 KB
6/1/2023
151.35 KB
Rivelatore Ad Aspirazione Monozona-Data Sheet
application/pdf 190.35 KB
6/1/2023
190.35 KB
Data Sheet
Name
Description
File Size
Date
Size
VESDA VLF-500 Detector Data Sheet
application/pdf 236.36 KB
5/14/2023
236.36 KB
VESDA VLF-250 Smoke Detector Data Sheet
application/pdf 239.53 KB
5/14/2023
239.53 KB
Name
Description
File Size
Date
Size
VESDA VLF-500 Detector Data Sheet
236.36 KB
5/14/2023
236.36 KB
TRADE PRODUCT LIST Catalog
4.15 MB
1/23/2024
4.15 MB
Leaders in Life- Safety- Technology Catalogs
9.8 MB
1/8/2024
9.8 MB
Rivelatore Ad Aspirazione Monozona-Data Sheet
151.35 KB
6/1/2023
151.35 KB
Rivelatore Ad Aspirazione Monozona-Data Sheet
190.35 KB
6/1/2023
190.35 KB
VESDA VLF-250 Smoke Detector Data Sheet
239.53 KB
5/14/2023
239.53 KB
Name
Description
File Size
Date
Size
TRADE PRODUCT LIST Catalog
4.15 MB
1/23/2024
Leaders in Life- Safety- Technology Catalogs
9.8 MB
1/8/2024
Rivelatore Ad Aspirazione Monozona-Data Sheet
151.35 KB
6/1/2023
Rivelatore Ad Aspirazione Monozona-Data Sheet
190.35 KB
6/1/2023
VESDA VLF-500 Detector Data Sheet
236.36 KB
5/14/2023
VESDA VLF-250 Smoke Detector Data Sheet
239.53 KB
5/14/2023
Product Number
Image
SKU
Description
alt
VIC-020
Xtralis Smoke detector, 30V dc, 2A, 110mm Lx70mm Wx20mm H
Image
SKU
Description
alt
VIC-020
Xtralis Smoke detector, 30V dc, 2A, 110mm Lx70mm Wx20mm H