Accessories
Detector Base for IQ8Quad and ES Detect
The ES Detect automatic detector is an intelligent nonaddressable detector specifically designed for operation on conventional detector groups
The ES Detect automatic detector is an intelligent nonaddressable detector specifically designed for operation on conventional detector groups e.g., the fire alarm control panel ES line. ES Detect sets new standards in conventional technology through high quality sensors with advanced detection technology. These include not only the intelligent algorithms for fire detection but also the wide range of different types of detectors, including multisensor detectors OTblue and O²T.
ES Detect also helps to save costs, because with the implemented drift compensation, ES Detect can be operated a full eight years, instead of five years for ordinary detectors, according to DIN 14675. Numerous accessories are available from the program of the IQ8Quad detector series. The ES Detect is equipped with a logo for optical differentiation.
Features & Benefits:- Ease of installation and a lot of space for wire connection
- Slide-easy base and elegant design with automatic closing of the loop bus wiring system for detector extraction
- Detector extraction locking is enclosed in the base
- One-way only fit
- EN 54-18:2005/-25:2008
- DIN 14675
Others
- Product Type
- Device Bases
- Material
- ABS
Others
- Product Type
- Device Bases
- Material
- ABS
- Product Type : Device Bases
- Material : ABS