/content/hbtbt/ae/en/search-results.html

Multi-Criteria Sensors

O2T/Sp multisensor fire detector IQ8Quad

O²T/Sp multisensor fire detector IQ8Quad with integrated sounder and speech.

Overview

O²T/Sp multisensor fire detector IQ8Quad with integrated sounder and speech.

In addition to smoke detection with conventional O²T multisensor technology, the detector is provided with a built-in voice alarm device. It can be set to eight different levels.

Features & Benefits:
  • Detection:
  • The reliable O²T multisensor principle for consistent response performance at the highest level of security against false alarms
  • Sounder:
  • Loop powered - no need for external power supply
  • Individual control of the sounder
  • Tones can be used for other purposes in addition to warning of fire, making the device ideal for use in schools (school bell) etc.
  • Soft start option, ideal for hospitals and nursing homes
  • No additional short address
  • Automatic synchronization of various IQ8Quad alarm signaling devices
  • Maximum sound level: 92 dB (A) at 1 m
  • Maximum sound pressure can be set
  • Multiple signal components can be combined to one signal template
  • Signal template and repetition rates can be set
  • 20 different signal tones, incl. DIN-tone
  • Low power consumption
  • Speech message with sounder:
  • Loop powered - no need for external power supply
  • No additional short address
  • Automatic synchronization of various IQ8Quad alarm signaling devices
  • Maximum sound level: 92 dB (A) at 1 m
  • Maximum sound pressure can be set
  • Multiple signal patterns can be combined to one signal
  • Signal pattern and repetition rates can be set
  • 20 different signal tones, incl. DIN-tone
  • Speech messages can be played in up to 5 languages
  • 5 alarm messages per languages are preprogrammed
  • Up to 26 different languages are available
Certifications:
  • EN 54-7:2006/-5 B:2000/ -17:2005, CEA 4021
  • EN 54-3 acoustic signaling device
  • EN 54-3 acoustic speech signaling device
Specifications

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Storage Temperature
    • 75 degree Celsius
  • Minimum Storage Temperature
    • -25 degree Celsius
  • Maximum Standby Current
    • 500 ?A (FACP Battery)
    • 90 ?A @ 19 voltage direct current
  • Brand
    • Esser
  • Tests For
    • Smoke

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Storage Temperature
    • 75 degree Celsius
  • Minimum Storage Temperature
    • -25 degree Celsius
  • Maximum Standby Current
    • 500 ?A (FACP Battery)
    • 90 ?A @ 19 voltage direct current
  • Brand
    • Esser
  • Tests For
    • Smoke
  • Maximum Operating Humidity : 95 Percentage
  • Maximum Storage Temperature : 75 degree Celsius
  • Minimum Storage Temperature : -25 degree Celsius
  • Maximum Standby Current : 500 ?A (FACP Battery)|90 ?A @ 19 voltage direct current
  • Brand : Esser
  • Tests For : Smoke
Product Number
Image
SKU
Description
alt
802386
O2TSp multisensor fire detector IQ8Quad with isolator
Image
SKU
Description
alt
802386
O2TSp multisensor fire detector IQ8Quad with isolator