/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    O2T/FSp multisensor fire detector IQ8Quad

    O²T/FSp multisensor IQ8Quad with integrated flasher, sounder and speech.

    Overview

    O²T/FSp multisensor IQ8Quad with integrated flasher, sounder and speech.

    In addition to smoke detection with the conventional O²T multisensor technology, the detector is provided with a built-in voice alarm device. It can be set to eight different levels.

    Features & Benefits:
    • Detection:
    • The reliable O²T multisensor principle for consistent response performance at the highest level of security against false alarms
    • Flash lamp:
    • Loop powered - no need for external power supply
    • No additional short address
    • Automatic synchronization of various IQ8Quad alarm signaling devices
    • High flash energy
    • Sounder:
    • Loop powered - no need for external power supply
    • Individual control of the Sounder
    • Tones can be used for other purposes in addition to warning of fire, making the device ideal for use in schools (school bell) etc.
    • Soft start option, ideal for hospitals and nursing homes
    • No additional short address
    • Automatic synchronization of various IQ8Quad alarm signaling devices
    • Maximum sound level: 92 dB (A) at 1 m
    • Maximum sound pressure can be set
    • Multiple signal components can be combined to one signal template
    • Signal template and repetition rates can be set
    • 20 different signal tones, incl. DIN-tone
    • Low power consumption
    • Speech message with sounder
    • Loop powered - no need for external power supply
    • No additional short address
    • Automatic synchronization of various IQ8Quad alarm signaling devices
    • Maximum sound level: 92 dB (A) at 1 m
    • Maximum sound pressure can be set
    • Multiple signal patterns can be combined to one signal
    • Signal pattern and repetition rates can be set
    • 20 different signal tones, incl. DIN-tone
    • Speech messages can be played in up to 5 languages
    • 5 alarm messages per languages are preprogrammed
    • Up to 26 different languages are available
    Certifications:
    • EN 54-7:2006/-5 B:2000/ -17:2005, CEA 4021
    • EN 54-3 acoustic signaling device
    • EN 54-3 acoustic speech signaling device
    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser
    Product Number
    Part Number
    Description
    Add to list
    802382.F0
    3 Load Factor Smoke Detector
    802385
    O2TFSp multisensor fire detector IQ8Quad with isolator
    802385.SV98
    O2TFSp multisensor fire detector IQ8Quad with isolator, composed version