Monitors & Displays
VESDA® VLP Display Module
VESDA® VLP Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators.
VESDA® VLP Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators. They also have 4 push button keys to control the detector and the mode of the display. The Display Module can be mounted into a detector unit, a remote mounting box or a 19in sub rack. Several displays can be configured to display information from a single detector in multiple locations. It has High intensity flashing LEDs which provides a clear indication of the fire condition and are accompanied by an audible warning appropriate to the alarm condition.
Features & Benefits:- High Intensity Alarm LEDs
- Remote Relay Option
- 20-Segment Vertical Bar Graph Display
- Alarm Threshold Indicators
- Recessed Mounting Option
- UL and ULC
- FM
- LPCB
- VdS
- ActivFire
Others
- Maximum Wiring Distance
- 4000 foot
- Mount Depth
- 85 millimetre
- 3.14 inch
- Maximum Operating Humidity
- 99 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Mount Height
- 5.9 inch
- 150 millimetre
- Mount Width
- 5.5 inch
- 140 millimetre
- Alarm Current
- 80 (Module) milliampere
- 110 (Remote Mounting Box) milliampere
- Light Bulb Type
- LED
- Zones
- 2 Zones
Others
- Maximum Wiring Distance
- 4000 foot
- Mount Depth
- 85 millimetre
- 3.14 inch
- Maximum Operating Humidity
- 99 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Mount Height
- 5.9 inch
- 150 millimetre
- Mount Width
- 5.5 inch
- 140 millimetre
- Alarm Current
- 80 (Module) milliampere
- 110 (Remote Mounting Box) milliampere
- Light Bulb Type
- LED
- Zones
- 2 Zones
- Light Bulb Type : LED
- Zones : 2 Zones
- Mount Height : 5.9 inch|150 millimetre
- Maximum Wiring Distance : 4000 foot
- Mount Depth : 85 millimetre|3.14 inch
- Mount Width : 5.5 inch|140 millimetre
- Alarm Current : 80 (Module) milliampere|110 (Remote Mounting Box) milliampere
- Maximum Operating Humidity : 99 Percentage
- Minimum Operating Humidity : 10 Percentage