/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    NH-100 Intelligent Thermal Detector

    The Intelligent Thermal detectors are addressable sensors that use a state-of-the-art thermistor sensing circuit for fast response. These sensors provide open area protection and are intended for use with Fire Warden Series and Spartan.

    Overview

    The Intelligent Thermal detectors are addressable sensors that use a state-of-the-art thermistor sensing circuit for fast response. These sensors provide open area protection and are intended for use with Fire Warden Series and Spartan. It has Two LEDs on each sensor light to provide a local, visible sensor indication. Each NH-100 Series detector uses one of 99 or 50 possible addresses on a control panel SLC loop. It responds to regular polls from the control panel and reports its type and the status. If it receives a test command from the panel (or a local magnet test), it stimulates its electronics and reports an alarm. It blinks its LEDs when polled and turns the LEDs on when commanded by the panel.

    Features & Benefits:
    • Sleek, low-profile, stylish design
    • Remote test feature from the panel
    • Rotary, decimal addressing
    • Built-in tamper resistant feature
    • Built-in functional test switch activated by external magnet
    Certifications:
    • UL and ULC Listed
    • CSFM approved
    • FM approved