Accessories
IQ8Wireless mounting frame for IQ8Quad detectors, white
IQ8Wireless mounting frame for IQ8Quad detectors, white
The mounting frame is used for the mounting of the IQ8Quad fire detector with or without integrated alarm signaling device onto the IQ8Wireless interface 805602.10.
Features & Benefits:- Radiocommunication transmission features
- Interference-proof transmission via dual band with frequency hopping @ 433 MHz and 868 MHz
- Bi-directional data traffic
- Permanent automatic interference monitoring of transmission path
- In case of interferences, automatic modification of frequency band and radiocommunication channel
- Band blocking detection
- High transmission range (in the open air: max. 300 m)
- Automatic interference detection due to low field strength levels
Others
- Product Type
- Mounts & Hardware
Others
- Product Type
- Mounts & Hardware
- Product Type : Mounts & Hardware