/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    VESDA Sliding Windows High Level Interface

    VESDA® VHX-0200 Sliding Windows high level interface (HLI) models enable connections between a VESDAnet™ (a communications protocol that allows devices to communicate on one network) and configuration/monitoring platforms.

    Overview

    VESDA® VHX-0200 Sliding Windows high level interface (HLI) models enable connections between a VESDAnet™ (a communications protocol that allows devices to communicate on one network) and configuration/monitoring platforms. They are designed for large networks of up to 200 devices.

    Features & Benefits:
    • Direct access and monitoring of VESDAnet system
    • Seamless data transfer
    • Easily configured using Xtralis® configuring and monitoring software packages
    • Supply Voltage: 24V DC
    • Current Consumption: 70 mA
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER