/content/hbtbt/ae/en/search-results.html

Temperature Sensors

Temperature Duct Sensor

The H7080B series duct mounting humidity and temperature transducers are designed for environmental monitoring and control applications in industrial, commercial.

Overview

The H7080B series duct mounting humidity and temperature transducers are designed for environmental monitoring and control applications in industrial and commercial. These sensors can be used for discharge, outside or return air control.

Features & Benefits:
  • Duct mounted
  • Excellent linearity
  • Good long term Stability
  • High reliability
  • Wide sensing range
  • Easy installation
Certifications:
  • CE
Product Number
SKUs
Image
SKU
Description
alt
C7080A3240
Temperature Duct Sensor, 4 to 20mA, 0 to 10V, 10 to 40C
alt
C7080A3270
Temperature Sensor, 0-10V, 4-20mA, 0 to 70C
Image
SKU
Description
alt
C7080A3240
Temperature Duct Sensor, 4 to 20mA, 0 to 10V, 10 to 40C
alt
C7080A3270
Temperature Sensor, 0-10V, 4-20mA, 0 to 70C