Controller Programmers
VESDA® LCD Programmer
VESDA® LCD Programmers are menu-driven, allowing the user to conveniently configure, commission, and maintain a VESDA aspirating smoke detection system, as well as program each individual detector.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
VESDA® LCD Programmers are menu-driven, allowing the user to conveniently configure, commission, and maintain a VESDA aspirating smoke detection system, as well as program each individual detector. Only one programmer is needed to support the entire network.
Like the remote displays, the programmers can be mounted within a detector or at a remote location. Handheld versions are also available to plug into a VESDAnet™ socket located on a detector or in a remote area. They are designed specifically for convenient on-site maintenance and service diagnostics.
Features & Benefits:- User-friendly menu system
- Supports multiple languages
- Single point access to entire VESDAnet system
- Alarm and fault simulation
- Shows wiring order
- Locates communications failures
- Password security
- Handheld or remote mounting
- Automatic logoff when inactive
- Backlit LCD screen
- UL Listed
- ULC Listed
- FM Approved
- CSFM Approved
Others
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
Others
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- Brand : Farenhyt|Gamewell-FCI|NOTIFIER