Accessories
IQ8Wireless mounting frames for IQ8Alarm / IQ8Alarm Plus, red and white
IQ8Wireless mounting frames for IQ8Alarm / IQ8Alarm Plus, red and white
The mounting frame is used for the mounting of the IQ8Alarm/IQ8Alarm Plus alarm signaling devices onto the IQ8Wireless interface Part Nos. 805601.10/805602.10.
Features & Benefits:- Radiocommunication transmission features
- Interference-proof transmission via dual band with frequency hopping @ 433 MHz and 868 MHz
- Bi-directional data traffic
- Permanent automatic interference monitoring of transmission path
- In case of interferences, automatic modification of frequency band and radiocommunication channel
- Band blocking detection
- High transmission range (in the open air: max. 300 m)
- Automatic interference detection due to low field strength levels
Others
- Product Type
- Mounts & Hardware
Others
- Product Type
- Mounts & Hardware
- Product Type : Mounts & Hardware