Smoke Detectors
Intelli Plug-In Photoelectric Smoke Detector
Intelligent Plug-In Photoelectric Smoke Detectors with integral communication provide features that surpass conventional detectors. These sensors combine a state-of-the-art photo electronic sensing chamber with communications.
Intelligent Plug-In Photoelectric Smoke Detectors with integral communication provide features that surpass conventional detectors. These detectors combine a state-of-the-art photo electronic sensing chamber with communications. Two LEDs on the sensor are controlled by the panel to indicate sensor status. An output is provided for connection to an optional remote LED annunciator.
Features & Benefits:- Sleek, low-profile design
- Stable communication technique with noise immunity
- Tamper-resistant
- UL Listed: S1115
- MEA Listed: 225-02-E Vol. VIII
- FM Approved
- CSFM: 7272-0554:145
- Maryland State Fire Marshal: Permit # 2136
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor