/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Wireless Smoke Detector With Sounder

    The Wireless Smoke Detector With Sounder detects all types of smoke and has a built-in siren. It is suitable for residential and commercial applications.

    Overview

    The Wireless Smoke Detector With Sounder detects all types of smoke using the light scattering principle with infrared light to measure the amount of smoke in the chamber every 10 seconds. Detector with Sounder is part of a powerful solution, compatible with dominical residential intruder alarm, as well as the G2 and Galaxy Dimension commercial control panels.

    Features & Benefits:
    • State of the art optical sensing chamber
    • Dual protocol sensor
    • Built in piezoelectric sounder
    • Removable detector cover and chamber top
    • Sensor can identify a dirty chamber and signal a "clean me" message to the control panel
    • LED indicators
    • Test button
    • Full compliance with EN Standards
    • Long 4 or 5 year battery life (depending on protocol used) reduces maintenance costs
    Certifications:
    • CE
    • EN14604
    • HSC-DF8M-02-EN (0211)-DS-E
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Detection Sensor Type
      • Photoelectric

    Others

    • Brand
      • Honeywell Security
    • Detection Sensor Type
      • Photoelectric
    • Brand : Honeywell Security
    • Detection Sensor Type : Photoelectric