/content/hbtbt/ae/en/search-results.html

    control panels

    Galaxy® Dimension Control Panel

    The Galaxy Dimension is fully integrated intrusion and door control security solution.

    Overview

    The Galaxy Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant package. An innovative wireless capability offers high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.

    Cabling can be impractical due to building aesthetics, or simply too expensive. By removing cabling, significant savings can be made on the total installation cost, particularly on larger installations. For users a wireless solution is less invasive and minimizes disruption to their business. Galaxy Dimension's wireless options can be used with, or as an alternative to a wired solution, providing installers with additional business opportunities and significant cost and time savings.

    To ensure fail-safe communications, multiple path communication options for alarm signalling include GPRS, Ethernet and standard telephone line (PSTN). These options also allow maximum flexibility and customization to capitalize on existing network infrastructures and minimize disruption for customers.

    Features & Benefits:
    • Up to 520 zones
    • Up to 64 doors controlled
    • Protecting up to 32 groups
    • Up to 1000 users
    • Up to 67 weekly schedules available
    Certifications:
    • EN50131-3:2009
    • EN50131-6:2008
    • PD6662:2010