/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Optical Smoke Detector ES Detect

    Scattered-light smoke detector for reliable early detection of fires. Fire detector with decentralized intelligence, automatic function self-test, automatic environmental adaptation, alarm and operating data storage and alarm display.

    Overview

    Scattered-light smoke detector for reliable early detection of fires. Fire detector with decentralized intelligence, automatic function self-test, automatic environmental adaptation, alarm and operating data storage and alarm display.

    A remote indicator can also be connected.

    Features & Benefits:
    • System benefits:
    • Optimally matched to the ES Line system
    • With multisensor detectors for the detection of all fires, even under the most difficult operating conditions
    • Up to 30 detectors per detection group
    • Reliable detection:
    • Uniform response sensitivity of the detector for all different types of fire for the multisensor detectors
    • Large distance between signal and interference magnitudes due to special sensor and electronics design for suppressing electromagnetic influences
    • Automatic adaptation to varying environmental influences
    • Electronic compensation also called drift-compensation of long-term influences of contamination or aging
    • Reliable false alarm suppression:
    • High reliability against false alarms by temporal evaluation of different sensor criteria, with built-in insect screen and sealed against rear air flow entry
    • Exclusion of signal forms not typical of fires through special filter algorithms
    • Automatic self-monitoring of the detector electronics
    • Automatic self-monitoring of sensors for function and condition
    • Maintenance:
    • Designation of the heat detector by a black ring on the light pipe
    • Hours of operation, alarm and fault counter in each detector
    • Operation data retrieval of all detectors of a group with standard service PC and field bus interface
    • Detector LED for alarm display and as an identification display in the service (for maintenance with 8000 tools)
    • Wide range of accessories:
    • Standard socket and relay base
    • Socket adapter for ceiling installation
    • Dust caps optional for fire detectors and detector base
    • Kit for suspended mounting
    Certifications:
    • EN 54-7
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER