/content/hbtbt/ae/en/search-results.html

    Transformers

    Vesda Test Transformer

    Discontinued

    Vesda Test Transformers are previously known as the Hot Wire Test Power Supply Unit. They are used to test very early warning aspirated smoke detection equipment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Vesda Xtralis Test Transformers generates a high current that passes through a test cable in order to heat it, which in turn causes its insulation to burn giving off smoke. The maximum operating time for the unit is three minutes and then it must be left immediately to cool it off for a period of at least seven minutes.

    Features & Benefits:
    • Tests very early warning aspirated smoke detection equipment
    • Incorporates a timer to provide a selectable burn period of up to 3 minutes
    • Embedded thermal switch to protect against over-temperatures
    Certifications:
    • EN 50081-1
    • EN 50082-1
    • EN 61558-1:1997
    • EN 61558-2-6:1997
    • FCC Part 15
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER