/content/hbtbt/ae/en/search-results.html

    Linear Valves

    V5025 Series 2-Way Flanged Pressure Balanced Large Linear Valves PN25

    V5025 Series linear control valves are 2-way pressure balanced control valves suitable to regulate hot and chilled water flow across a wide range of close-off pressure and KVS requirements.

    Overview
    The V5025A Flanged Linear valves are suitable for use in conjunction with the modulating control of hot/chilled water in closed heating, ventilating, and air conditioning systems. They are designed especially for use in high differential pressure applications (e.g. district heating) and can be operated by linear actuators ML6420/ML6425, ML7420/ML7425, or ML6421/ML7421 or by pneumatic actuators MP953.Features & Benefits:
    • Pressure-balanced plug
    • Nodular iron body with flanged end connections
    • Low seat leakage rate
    • Metal-to-metal seating for long life span
    • Self-adjusting packing
    • Accurate positioning to ensure state-of-the-art temperature control
    • Easy mounting of direct-coupled electric and pneumatic actuators
    Certifications:
    • DIN EN 14597
    Others
    Name
    Description
    File Size
    Date
    Size
    V5025A FLANGED LINEAR VALVE PN25
    application/pdf 308.44 KB
    6/21/2023
    308.44 KB
    Name
    Description
    File Size
    Date
    Size
    V5025A FLANGED LINEAR VALVE PN25
    application/pdf 308.44 KB
    6/21/2023
    308.44 KB
    Name
    Description
    File Size
    Date
    Size
    V5025A FLANGED LINEAR VALVE PN25
    308.44 KB
    6/21/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5025A1027
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 0.63, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025age51cohres
    V5025A1027
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 0.63, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025age51cohres
    V5025A1035
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 1.0, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025age51cohres
    V5025A1035
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 1.0, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025age51cohres
    V5025A1050
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 2.5, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1050-v5025a-flanged-linear-valve-primaryimage
    V5025A1050
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 2.5, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1050-v5025a-flanged-linear-valve-primaryimage
    V5025A1084
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1043-pn25-flanged-linear-valve-primaryimage
    V5025A1084
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1043-pn25-flanged-linear-valve-primaryimage
    V5025A1092
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1043-pn25-flanged-linear-valve-primaryimage
    V5025A1092
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1043-pn25-flanged-linear-valve-primaryimage
    V5025A1100
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1043-pn25-flanged-linear-valve-primaryimage
    V5025A1100
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1043-pn25-flanged-linear-valve-primaryimage
    V5025A1118
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025age51cohres
    V5025A1118
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025age51cohres
    V5025A1126
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 63, DN65, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025age51cohres
    V5025A1126
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 63, DN65, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025age51cohres
    V5025A1134
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 100, DN80, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1043-pn25-flanged-linear-valve-primaryimage
    V5025A1134
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 100, DN80, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1043-pn25-flanged-linear-valve-primaryimage
    V5025A1142
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 160, DN100, 38mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1142-v5025a-flanged-linear-valve-primaryimage
    V5025A1142
    2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN25, KVs 160, DN100, 38mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5025a1142-v5025a-flanged-linear-valve-primaryimage