/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Spring Return Valve

    Discontinued

    Honeywell Spring Return Valve series are used in Heating and Air conditioning systems to control the flow of the heat transfer fluid like hot or cold water, however treated water applications are also permissible.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell Spring Return Valve series are used in Heating and Air conditioning systems to control the flow of the heat transfer fluid like hot or cold water, however treated water applications are also permissible. Spring Return Valve with actuator has the special function that if the power is off, the valve will return to original position by spring. This is a safe and energy saving function to user. In addition, this valve is capable of handling greater differential pressures without water-hammer.