This site will be under scheduled maintenance on April 01, 2026, 10:00 AM IST - 2:00 PM IST (April 01, 2026, 12:30 AM EST - April 01, 2026, 4:30 AM EST), we appreciate your patience during this time. Thank you.
    /content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    5 Port Industrial Ethernet Switch

    The 5 port industrial Ethernet switches are supports IEEE802.3 or 802.3u or 802.3x standards with 10 or 100M full or half-duplex and MDI or MDI-X auto-detection of RJ45 ports. They are operate in any harsh industrial environment.

    Overview

    The 5 port industrial Ethernet switches are supports IEEE802.3 or 802.3u or 802.3x standards with 10 or 100M full or half-duplex and MDI or MDI-X auto-detection of RJ45 ports. They are operate in any harsh industrial environment. These switches are easily installed with DIN rail mounting as well as in distribution boxes. The DIN rail mounting capability and IP30 standard housing with LED indicators make them an easy to use and reliable.

    Features & Benefits:
    • Support IEEE802.3 / 802.3u / 802.3x
    • DIN Rail mounting possible
    • Store and forward switching processing
    • Protection against broadcast storms
    Certifications:
    • CE Certified
    • ROHS
    • UL Listed