Network Cards & Modules
Farenhyt Two-Wire Interface Module
Honeywell's farenhyt two wire interface modules have been designed for use with Silent Knight IFP-series fire alarm control panels (FACPs).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The IDP-Zone allows a Silent Knight FACP to interface and monitor two-wire conventional smoke detectors. This means you can retrofit an existing building and use existing conventional devices. The IDP-Zone is addressed through the signaling line circuit loop of the FACP. It transmits the status of one full zone of two-wire detectors to the FACP. Status conditions are reported as normal, open, or alarm. The IDP-Zone supervises the zone of detectors and the connection of the external power supply. All two-wire detectors being monitored must be UL compatible with the IDP-Zone.
Features & Benefits:- Converts a conventional two-wire loop to an SLC loop
- Fully supervised
- Support for Style B and Style D wiring
- Attractive ivory cover plate
- Rotary address switches for fast installation
- SEMS screws for easy wiring
- UL Listed
Others
- Brand
- Farenhyt
Others
- Brand
- Farenhyt
- Brand : Farenhyt