/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Fire-Lite Single Output Interface Module

    Discontinued

    These S4 Single Output Interfaces are designed for use with any Vigilon/34000 fire alarm control panel. Each module includes loop isolators for device isolation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The S4 Single Output Interfaces are designed for use with any Vigilon/34000 fire alarm control panel. Each module includes loop isolators for device isolation. The S4 Single Output Interfaces are suitable for mains switching, they provide normally closed and normally open contacts rated at 13A 250Vac (nominal 230Vac) resistive load. Each S4 interface use one of 207 available device addresses on a loop and respond to regular polls from the control panel reporting the type of device.

    Features & Benefits:
    • Analogue addressable communications
    • Built-in type identification automatically identifies these devices to the control panel
    • Reliable communication technique with high noise immunity
    • Soft or Safe addressing
    • Common mounting options including surface mount and DIN rail mount.
    Certifications:
    • LPCB
    • CE: 0832-CPD-1405