/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    S4 Interface Modules

    S4 Interface Modules 4-Input / Output Interface Module are designed for use with Vigilon and 34000 fire alarm control panel

    Overview

    S4 Interface Modules input/output interface module can be configured to provide any combination of up to four inputs or outputs. An output of either normally open or normally closed relay contacts can be used to control a load of up to 1A @ 30V DC/ac .

    Each module includes a loop isolator for device isolation. Each interface module use one of 207 available device addresses on a loop and responds to regular polls from the control panel reporting the type of device and the status

    The S4 interface modules can be mounted in other equipment housings using the DIN rail mount brackets can also be fitted into a plastic box

    An input can be programmed as a fire, fault, supervisory or confirmation input. Additionally it is possible for channel 1 to be used as a Zone input, which allow connection of conventional detectors and MCPs to this module. Zone input can be configured to have alarm validation feature and configurable reset time

    Features & Benefits:
    • Analogue addressable communications
    • Built-in type identification automatically identifies these devices to the control panel
    • Reliable communication technique with high noise immunity
    • Soft or SAFE addressing
    • Common mounting options including surface mount, panel mount and DIN rail mount
    • Dual-colour LEDs Plug-in
    • terminal connections for ease of wiring
    Certifications:
    • EN54-17:2005
    • EN54-18:2005
    • BS EN50130-4: 1996: Part 4
    • BS EN 60950-2002
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Vigilon Plus Consultant's Specification Guide
    application/pdf 863.92 KB
    5/8/2023
    863.92 KB
    Gent Nano Consultant's Specification Guide
    application/pdf 496.03 KB
    5/8/2023
    496.03 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Loop Powered Interfaces Datasheet
    application/pdf 199.92 KB
    5/14/2023
    199.92 KB
    Name
    Description
    File Size
    Date
    Size
    Loop Powered Interfaces Datasheet
    application/pdf 199.92 KB
    5/14/2023
    199.92 KB
    Vigilon Plus Consultant's Specification Guide
    application/pdf 863.92 KB
    5/8/2023
    863.92 KB
    Gent Nano Consultant's Specification Guide
    application/pdf 496.03 KB
    5/8/2023
    496.03 KB
    Name
    Description
    File Size
    Date
    Size
    Vigilon Plus Consultant's Specification Guide
    863.92 KB
    5/8/2023
    Gent Nano Consultant's Specification Guide
    496.03 KB
    5/8/2023
    Loop Powered Interfaces Datasheet
    199.92 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    S4-34450
    S4 Interface Modules: 4 IO: 24V DC: 9 mA: IP40
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-s4-34450-interface-4-io-pcb-only
    S4-34450
    S4 Interface Modules: 4 IO: 24V DC: 9 mA: IP40
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-s4-34450-interface-4-io-pcb-only