/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Wireless Commissioning BLE USB Dongle

    Discontinued

    Honeywell Bluetooth USB Dongle is an elegant Bluetooth Low Energy (BLE) product that is used for seamlessly interfacing with the Morley STX and SMX fire panel models.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell Bluetooth USB Dongle is an elegant Bluetooth Low Energy (BLE) product that is used for seamlessly interfacing with the Morley STX and SMX fire panel models. The Honeywell Bluetooth Dongle (HONBLEKIT2) is a plug and play module that enables wireless communication between the panel and the Honeywell SmartConfig™ mobile application for simple, smart and secure commissioning and maintenance operations. It is compatible with SmartConfig version 2.0.0.0 onwards.

    Features & Benefits:
    • Provides seamless wireless low power Bluetooth Connectivity to Morley STX and SMX fire panel models
    • Eases the panel commissioning and maintenance operations through Honeywell SmartConfig™ Mobile app
    • Enables productivity through a simple interface
    • Eliminates the need to carry laptops, cables and so on to the site for configuration
    Certifications:
    • FCC
    • WPC