/content/hbtbt/ae/en/search-results.html

Network Gateways

GW2 Wireless Manager

GW2 Wireless Manager's allows maximum of 30 Room Controllers can be wirelessly attached to a single GW2 Gateway

Overview

GW2 Wireless Manager’s are the GW2 wireless gateway manager and zigbee pro VT7000/8000 series room controllers are targeted for either retrofit or new construction applications where the addition of communicating field bus wiring within the building space is prohibitive. the GW2 and communicating room controllers with a wireless field bus encourages the use of existing wiring utilized by existing electronic controller type controls. The GW2, when utilized in conjunction with the room controllers, will offer the integrator simple BACnet ip objects to integrate over standard building automation systems using familiar integration toolsets

Features & Benefits:
  • Wireless control of Room Controllers
  • Wireless control of ZigBee Pro end-devices
  • Points visible through BACnet® IP
  • No special tools or training required
  • Integrates into your preferred BACnet IP system
  • Points visible through BACnet IP
  • Provides fail safe default functionality if network connectivity is offline and eliminates the need for any additional communication wiring
Specifications

Others

  • Includes
    • 902 MHz Enocea voltage alternating current
  • Brand
    • Alerton

Others

  • Includes
    • 902 MHz Enocea voltage alternating current
  • Brand
    • Alerton
  • Includes : 902 MHz Enocea voltage alternating current
  • Brand : Alerton