/content/hbtbt/ae/en/search-results.html

    Network Gateways

    PC485.S5 - RS485 to S5 Bus Protocol Converter

    The PC485.S5 is Protocol Conver by Honeywell. The protocol converters are typically used where a centrally controlled system is desired.

    Overview
    The PC485.S5 provides the FLN5 or Deep Mesh RS485 to S5 bus signal conversion.SPECIFICATIONSThis small device can fit into tight locations and provide most INNCOM by Honeywell products with an RS485 media gateway. It includes 1 digital input and 1 digital output.
    Specifications

    Others

    • Maximum Current Draw
      • 25 milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Power Consumption
      • 25 (Maximum) milliampere
    • Maximum Power Consumption
      • 25 milliampere
    • Module Type
      • X09
    • Communications Protocol
      • PC-485
      • S5
    • Brand
      • Honeywell Hospitality

    Others

    • Maximum Current Draw
      • 25 milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Power Consumption
      • 25 (Maximum) milliampere
    • Maximum Power Consumption
      • 25 milliampere
    • Module Type
      • X09
    • Communications Protocol
      • PC-485
      • S5
    • Brand
      • Honeywell Hospitality
    • Maximum Current Draw : 25 milliampere
    • Minimum Operating Ambient Temperature : 0 degree Celsius
    • Power Consumption : 25 (Maximum) milliampere
    • Maximum Power Consumption : 25 milliampere
    • Module Type : X09
    • Communications Protocol : PC-485|S5
    • Brand : Honeywell Hospitality
    Others
    Name
    Description
    File Size
    Date
    Size
    PC485.S5 Module Product Guide
    application/pdf 606.79 KB
    5/11/2023
    606.79 KB
    Name
    Description
    File Size
    Date
    Size
    PC485.S5 Module Product Guide
    application/pdf 606.79 KB
    5/11/2023
    606.79 KB
    Name
    Description
    File Size
    Date
    Size
    PC485.S5 Module Product Guide
    606.79 KB
    5/11/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    01-9905.P
    Protocol Converter, PC485, S5 to RS-485, Programmed
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-protocol-converter-primaryimage
    01-9905.P
    Protocol Converter, PC485, S5 to RS-485, Programmed
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-protocol-converter-primaryimage