/content/hbtbt/ae/en/search-results.html

    Network Gateways

    PC502 Protocol Converter

    Discontinued

    The INNCOM PC-502 are wall mounted Protocol Converter modules which can be used to expand the range of an RF network or to provide the protocol gateway from INNCOM S5bus to RF protocol.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The PC502 is an S5 to RF converter / transceiver.SPECIFICATIONSThe PC502 is an S5 to RF converter / transceiver used with the wireless Deep Mesh RF system. It is also RS485 compatible when combined with the PC485.Features Voltage: 12VDC Surface Mount Housing Wired S5 bus communication Indoor RF Range: 100ft Frequency band: 2.4GHz Protocol: 802.15.4 250Kbps RF Data Range -95dBm RF receive sensitivity FCC, CE Mark, RoHS approved