Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Network Switches

    Industrial Ethernet Switches

    This compact, unmanaged switch operates based on the plug-and-work principle. The mounted switch is equal in height to Saia PCD3 systems, which saves space when it is snapped onto the DIN rail.

    Overview
    This compact, unmanaged switch operates based on the plug-and-work principle. The mounted switch is equal in height to Saia PCD3 systems, which saves space when it is snapped onto the DIN rail. The PCD controller is connected with the patch cable provided. With its robust construction, this switch is suitable for use in harsh industrial environments and in infrastructure automation.

    Features & Benefits:
    • DIN rail mounting and 24 VDC supply for flawless operation in infrastructure automation and in harsh industrial environments
    • Fast network diagnosis, due to integral LEDs at TCP ports
    • Entry level industrial Ethernet rail switch, with store-andforward switching mode
    • Allows construction of Ethernet networks in accordance with IEEE 802.3 with copper technology
    • The device has five or eight 10/100 Mbit/s twisted pair ports (RJ45 connections)
    • Up to five or eight end devices or additional TCP segments can be connected to the TCP ports using twisted pair
    • Extremely light, compact construction with IP 30 protection level
    • Simple commissioning with ‘plug-and-work’ via autonegotiation, auto-polarity and auto-crossing