/content/hbtbt/ae/en/search-results.html

    Supervisors

    Alerton Niagara 4 Supervisor (Alki-N4)

    The Alki N4 Supervisor is part of the Alerton portfolio of Javabased controller /server products, software applications and tools.

    Overview

    The Alki N4 Supervisor is part of the Alerton portfolio of Javabased controller /server products, software applications and tools. It provides server-level functions for a network of ALER

    8000, Niagara Edge and field device clients. It serves real-time graphical information to standard web-browsers and performs other functions like centralized data logging/trending, archiving to external databases, alarming, dashboarding, system navigation, master scheduling, database management and integration with other enterprise software applications through an XML interface (oBIX standard). Alki N4 also provides a comprehensive graphical engineering toolset for application development.

    Features & Benefits:
    • EXCLUSIVE! Uses Alerton’s Visual Logic Programming tool
    • EXCLUSIVE! Point List View allows you to easily view and monitor the complete system
    • Alerton N4 Healthy Dashboard option provides the ability to monitor the wellness of a building and its zones through intuitive graphic displays
    • Centralized system management
    • Quickly navigate to individual buildings using tags to diagnose problems
    • Compare data between buildings
    • Export system data to external databases
    • Integrate BAS to other enterprise applications
    • Integrate to other applications, such as work order management, analytics, etc.
    • Single tool used to program ALER 8000, Edge controller and Alerton specific controller
    • Remotely back up ALER 8000 and Edge applications to Alki N4 Supervisor
    • Batch provision ALER 8000 and Edge firmware upgrades, security credentials, applications and commissioning
    • Robust built-in analytic capabilities supported by standard Niagara components and visualizations
    • Compatibility with Niagara Analytics, adding data source, functional and mathematical programming blocks
    • Compatibility with Niagara Enterprise Security access control and security application.
    Others
    Name
    Description
    File Size
    Date
    Size
    Alki N4 Data Sheet
    application/pdf 143.63 KB
    5/17/2023
    143.63 KB
    Name
    Description
    File Size
    Date
    Size
    Alki N4 Data Sheet
    application/pdf 143.63 KB
    5/17/2023
    143.63 KB
    Name
    Description
    File Size
    Date
    Size
    Alki N4 Data Sheet
    143.63 KB
    5/17/2023
    Product Number
    Part Number
    Description
    Add to list
    A-SUP-0
    Alki N4 Supervisor with 0 Niagara network connections - for managing IP field devices only.
    A-SUP-1
    Alki N4 Supervisor with 1 Niagara network connection.
    A-SUP-10
    Alki N4 Supervisor with 10 Niagara network connections.
    A-SUP-100
    Alki N4 Supervisor with 100 Niagara network connections.
    A-SUP-2
    Alki N4 Supervisor with 2 Niagara network connections.
    A-SUP-3
    Alki N4 Supervisor with 3 Niagara network connections.
    A-SUP-DEMO
    Niagara Framework Alki N4 Demo Supervisor software for Windows OS; Includes Niagara Historical Database and Workbench. Includes all available drivers. License will renew annually with the receipt of the annual support fee.
    A-SUP-UNL
    Alki N4 Supervisor with Unlimited Niagara network connections.
    SUP-DEMO
    Supervisor Demo, Niagara 4