/content/hbtbt/ae/en/search-results.html

    nurse call systems

    70007A Pneumatic Pear Push Button (NCC) DIN Plug

    Pneumatic pear push-button with 7-pin plug, 1.9 m insulating plastic tube with rubber ball and retaining clip.

    Overview

    Part Number: 70007A

    Pneumatic pear push-button with 7-pin plug, 1.9 m insulating plastic tube with rubber ball and retaining clip.

    Features
    • 1.9 m insulation material tube, with rubber ball and retaining clip.
    Specifications

    Overview

    • Brand
      • Honeywell

    Material Specifications

    • Version
      • For Normally Closed Circuit Systems

    Technical Specifications

    • Technical Data
      • Pneumatic Pear Push-Button with 7-Pin Plug and 1.9 m Insulating Plastic Tube with Rubber Ball and Retaining Clip

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC

    Dimensions & Weight

    • Length (m)
      • Insulating Plastic Tube 1.9

    Features

    • Color
      • White

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Material Specifications

    • Version
      • For Normally Closed Circuit Systems

    Technical Specifications

    • Technical Data
      • Pneumatic Pear Push-Button with 7-Pin Plug and 1.9 m Insulating Plastic Tube with Rubber Ball and Retaining Clip

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC

    Dimensions & Weight

    • Length (m)
      • Insulating Plastic Tube 1.9

    Features

    • Color
      • White

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Version : For Normally Closed Circuit Systems
    • Technical Data : Pneumatic Pear Push-Button with 7-Pin Plug and 1.9 m Insulating Plastic Tube with Rubber Ball and Retaining Clip
    • Operating voltage (A) : 24 VDC
    • Length (m) : Insulating Plastic Tube 1.9
    • Industry : Healthcare
    • Color : White