nurse call systems
72590T1 Systevo Name Plate
72590T1 is a Systevo name plate in silver color, designed for the Systevo Electronic Module and Systevo Corridor Lamp, to carry room number or location identification.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 72590T1
Nameplate in color silver for Systevo Electronic module and Systevo Corridor lamp. To be plugged onto the SEM / SCL.
With transparent field for insertion of a label (paper).
Connection of the unit via a flat cable to the SEM or SCL.
With integrated LED-illumination (white).
Upgradable to future system firmware thanks to advanced flash storage technologies.
Includes the option for automated software update during operation.
Features
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant, halogen free
- Antimicrobial surface, matt finish
- Impact and heat resistance
- Strength, longevity, durability
- Flame protection (fire prot class V0)
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5°
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 86
- Dimensions
- W: 105 mm H: 76 mm D: 52 mm
Standards & Certifications
- Type Of Protection
- Fire Protection Class (V0)
- IP20
Technical Specifications
- Mounting
- Plug onto the SEM/SCL
Material Specifications
- Material
- PC + ABS-FR
Features
- Features & Benefits
- Antimicrobial Surface with Matt Finish
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Option for Automated Software Update During Operation
- Strength
- UV-Resistant
- Color
- Silver (RAL9006)
- Coating Type
- Anti-Microbial Substance
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5°
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 86
- Dimensions
- W: 105 mm H: 76 mm D: 52 mm
Standards & Certifications
- Type Of Protection
- Fire Protection Class (V0)
- IP20
Technical Specifications
- Mounting
- Plug onto the SEM/SCL
Material Specifications
- Material
- PC + ABS-FR
Features
- Features & Benefits
- Antimicrobial Surface with Matt Finish
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Option for Automated Software Update During Operation
- Strength
- UV-Resistant
- Color
- Silver (RAL9006)
- Coating Type
- Anti-Microbial Substance
Others
- Industry
- Healthcare
- Air Humidity : < 20%
- Weight (g) : 86
- Type Of Protection : Fire Protection Class (V0)|IP20
- Storage Temperature : -20 to 70°C
- Mounting : Plug onto the SEM/SCL
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5°
- Material : PC + ABS-FR
- Industry : Healthcare
- Features & Benefits : Antimicrobial Surface with Matt Finish|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Option for Automated Software Update During Operation|Strength|UV-Resistant
- Dimensions : W: 105 mm H: 76 mm D: 52 mm
- Color : Silver (RAL9006)
- Coating Type : Anti-Microbial Substance
- Ambient Temperature : 5 to 40°C