We are currently experiencing brief service interruptions affecting some site features. We appreciate your patience while our team resolves the issue.
    /content/hbtbt/ae/en/search-results.html

    nurse call systems

    72590T2 Systevo Name Plate

    72590T2 is a Systevo name plate in white color, designed for the Systevo Electronic Module and Systevo Corridor Lamp, to carry room number or location identification.

    Overview

    Part Number: 72590T2

    Nameplate in color white for Systevo Electronic module and Systevo Corridor lamp. To be plugged onto the SEM / SCL.
    With transparent field for insertion of a label (paper).
    Connection of the unit via a flat cable to the SEM or SCL.
    With integrated LED-illumination (white).

    Upgradable to future system firmware thanks to advanced flash storage technologies.

    Includes the option for automated software update during operation.

    Features

    Special material properties:
    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    • Plastic compound (PC + ABS-FR)
    • UV-resistant, halogen free
    • Antimicrobial surface, matt finish
    • Impact and heat resistance
    • Strength, longevity, durability
    • Flame protection (fire prot class V0)
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5°
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 86
    • Dimensions
      • W: 105 mm H: 76 mm D: 52 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class (V0)
      • IP20

    Technical Specifications

    • Mounting
      • Plug onto the SEM/SCL

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • Antimicrobial Surface with Matt Finish
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Option for Automated Software Update During Operation
      • Strength
      • UV-Resistant
    • Color
      • White (RAL9016)
    • Coating Type
      • Anti-Microbial Substance

    Electrical Specifications

    • Current consumption @ 24 V DC (mA)
      • 28 mA @ 24 V DC

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5°
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 86
    • Dimensions
      • W: 105 mm H: 76 mm D: 52 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class (V0)
      • IP20

    Technical Specifications

    • Mounting
      • Plug onto the SEM/SCL

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • Antimicrobial Surface with Matt Finish
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Option for Automated Software Update During Operation
      • Strength
      • UV-Resistant
    • Color
      • White (RAL9016)
    • Coating Type
      • Anti-Microbial Substance

    Electrical Specifications

    • Current consumption @ 24 V DC (mA)
      • 28 mA @ 24 V DC

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20%
    • Weight (g) : 86
    • Type Of Protection : Fire Protection Class (V0)|IP20
    • Storage Temperature : -20 to 70°C
    • Mounting : Plug onto the SEM/SCL
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : 5°
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features & Benefits : Antimicrobial Surface with Matt Finish|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Option for Automated Software Update During Operation|Strength|UV-Resistant
    • Dimensions : W: 105 mm H: 76 mm D: 52 mm
    • Current consumption @ 24 V DC (mA) : 28 mA @ 24 V DC
    • Color : White (RAL9016)
    • Coating Type : Anti-Microbial Substance
    • Ambient Temperature : 5 to 40°C