nurse call systems
73090B Cancel Push-Button PR 1
Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73090B
Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
- 1 cancel and presence push-button
- 1 LED reminder lamp (green)
- 1 sound source for call forwarding
Electrical Specifications
- Current consumption @ 24 V DC (mA)
- 16mA @24 V DC
Standards & Certifications
- Type Of Protection
- IP40 (With Associated Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
Features
- Features & Benefits
- 1 Button for Shutdown and Presence Function
- 1 LED Reminder Light - Green
- 1 Sounder for Call Forwarding
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Others
- Industry
- Healthcare
Electrical Specifications
- Current consumption @ 24 V DC (mA)
- 16mA @24 V DC
Standards & Certifications
- Type Of Protection
- IP40 (With Associated Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
Features
- Features & Benefits
- 1 Button for Shutdown and Presence Function
- 1 LED Reminder Light - Green
- 1 Sounder for Call Forwarding
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Others
- Industry
- Healthcare
- Current consumption @ 24 V DC (mA) : 16mA @24 V DC
- Type Of Protection : IP40 (With Associated Cover Plate)
- Mounting : Flush (DIN 49073)
- Industry : Healthcare
- Features & Benefits : 1 Button for Shutdown and Presence Function|1 LED Reminder Light - Green|1 Sounder for Call Forwarding
- Dimensions : W: 71 mm H: 71 mm D: 25 mm