/content/hbtbt/ae/en/search-results.html

    nurse call systems

    73091B Systevo Bed Unit, DIN-7 Call Socket

    Systevo bed unit with DIN-7 call socket, call and cancel buttons, to provide the suitable nurse call and domotic control function at the patient or resident bed.

    Overview

    Part Number: 73091B

    Systevo Bed Unit, to provide the suitable nurse call and domotic control funct. at the patient or resident bed.

    Connection of a patient handset or authorised device for call initiation using the DIN7 socket.

    Equipped with call button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation. Also equiped with call button (in data bus operating mode only) as well as to unsubscribe a connected handset.

    Option: Bed intercom in combination with a multifunctional patient handset for communication with nursing staff.

    Controlled by a superordinated room controller (IP) via the data bus (DBUS) or call input (I/O), such as a room terminal or a room electronic module. In data bus mode: connection of an ext. call unit to the call input (I/O).

    Handsets are monitored by the bed units according the specifications of VDE 0834 using an interactive data bus.

    The bed unit is equipped with 2 control outputs for managing up to 2 light sources.

    Additional firmware licenses required to deploy new device functionalities.

    Features

    Equipment:

    • 1 DIN7 socket for connection of patient handset
    • 1 call button (red LED)
    • 1 cancel button (green LED)
    • Galvanic isolation req. to control 3rd party device (acc. EN 60601.1.1)

    Inputs / outputs:

    • Power supply 24V DC
    • Data bus (DBUS)
    • Call input / output (I/O)
    • 2 control outputs
    • TV sound input, galvanic isolation required according to EN 60601.1.1

    Features:

    • Call triggering, local call cancellation, available via the data bus (DBUS)
    • Unsubscription of connected handset
    • Control function for 2 light sources
    • Control function for nurse call
    • Configurable system funct. (Input)

    Accessories:

    • Cover plate, frame, buttons f. medical supply unit (grey with icon)
    Scope of delivery

    Systevo Bed Unit, screw connection terminals

    Accessories

    88885B3 Cover plate Systevo bed unit, DIN7 Call button red/cancel button grey, design Systevo Call

    88914A5 Frame single for 1 coverplate design Systevo Call

    88914B5 Frame double for 2 coverplates design Systevo Call

    88914C5 Frame triple for 3 coverplates design Systevo Call

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 90
    • Dimensions
      • W: 71 mm H: 71 mm D: 33 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (When Installed Inclusive Suitable Cover Plate)

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC +/- 10%
    • Current consumption @ 24 V DC (mA)
      • 12mA @24 V DC
    • Current consumption (mA)
      • 50

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)
    • Interface 
      • Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) or Call Input (I/O) Such as a Room Terminal or a Room Electronic Module

    Features

    • Includes
      • Screw Terminals
      • Systevo Bed Unit
    • Features & Benefits
      • 1 Call Button (Red LED)
      • 1 Cancel Button (Green LED)
      • 1 DIN7 Socket
      • 2 Control Outputs
      • Buttons for Medical Supply Unit (Grey with Icon)
      • Call Input/Output (I/O)
      • Call Triggering
      • Configurable System Function (Input)
      • Control Function for 2 Light Sources
      • Control Function for Nurse Call
      • Cover Plate and Frame
      • Data Bus (DBUS)
      • Galvanic Isolation Required According to En 60601.1.1
      • Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
      • Local Call Cancellation Available via the Data Bus (DBUS)
      • TV Sound Input
      • Unsubscription of Connected Handset

    Applications & Compatibility

    • For Use With
      • Patient or Resident Bed

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 90
    • Dimensions
      • W: 71 mm H: 71 mm D: 33 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (When Installed Inclusive Suitable Cover Plate)

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC +/- 10%
    • Current consumption @ 24 V DC (mA)
      • 12mA @24 V DC
    • Current consumption (mA)
      • 50

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)
    • Interface 
      • Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) or Call Input (I/O) Such as a Room Terminal or a Room Electronic Module

    Features

    • Includes
      • Screw Terminals
      • Systevo Bed Unit
    • Features & Benefits
      • 1 Call Button (Red LED)
      • 1 Cancel Button (Green LED)
      • 1 DIN7 Socket
      • 2 Control Outputs
      • Buttons for Medical Supply Unit (Grey with Icon)
      • Call Input/Output (I/O)
      • Call Triggering
      • Configurable System Function (Input)
      • Control Function for 2 Light Sources
      • Control Function for Nurse Call
      • Cover Plate and Frame
      • Data Bus (DBUS)
      • Galvanic Isolation Required According to En 60601.1.1
      • Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
      • Local Call Cancellation Available via the Data Bus (DBUS)
      • TV Sound Input
      • Unsubscription of Connected Handset

    Applications & Compatibility

    • For Use With
      • Patient or Resident Bed

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 5 to 55°C
    • Weight (g) : 90
    • Type Of Protection : IP20 (When Installed Inclusive Suitable Cover Plate)
    • Storage Temperature : -20 to 70°C
    • Operating voltage (A) : 24 VDC +/- 10%
    • Mounting : Flush (DIN 49073)
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : 5
    • Interface  : Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) or Call Input (I/O) Such as a Room Terminal or a Room Electronic Module
    • Industry : Healthcare
    • Includes : Screw Terminals|Systevo Bed Unit
    • For Use With : Patient or Resident Bed
    • Features & Benefits : 1 Call Button (Red LED)|1 Cancel Button (Green LED)|1 DIN7 Socket|2 Control Outputs|Buttons for Medical Supply Unit (Grey with Icon)|Call Input/Output (I/O)|Call Triggering|Configurable System Function (Input)|Control Function for 2 Light Sources|Control Function for Nurse Call|Cover Plate and Frame|Data Bus (DBUS)|Galvanic Isolation Required According to En 60601.1.1|Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)|Local Call Cancellation Available via the Data Bus (DBUS)|TV Sound Input|Unsubscription of Connected Handset
    • Dimensions : W: 71 mm H: 71 mm D: 33 mm
    • Current consumption @ 24 V DC (mA) : 12mA @24 V DC
    • Current consumption (mA) : 50