nurse call systems
73091E Systevo Bed Unit with Magnetic Plug System
73091E is a Systevo Bed unit with magnetic plug system and 5 control outputs, to provide nurse call and domotic control functions at the patient bedside. Connection of a multifunctional handset using the auto-release magnetic system socket.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091E
Systevo Bed Unit, to provide the suitable nurse call and domotic control funct. at the patient or resident bed.
Connection of a patient handset or authorised device for call initiation using the auto-release magnetic system socket.
By exceeding the predefined pulling force, the system plug is automatically disconnected from the bed unit to prevent mechanical damages (bed unit, cable).
Option: Bed intercom in combination with a multifunctional patient handset for communication with nursing staff.
Controlled by a superordinated room controller (IP) via the data bus (DBUS) or call input (I/O), such as a room terminal or a room electronic module. In data bus mode: connection of an ext. call unit to the call input (I/O).
Handsets are monitored by the bed units according the specifications of VDE 0834 using an interactive data bus.
The bed unit is equipped with 5 control outputs for managing up to 5 external sources.
Additional firmware licenses required to deploy new device functionalities.
Features
Equipment:
- 1 magnetic system socket for connection of multifunctional handset
- Galvanic isolation req. to control 3rd party device (acc. EN 60601.1.1)
Inputs / outputs:
- Power supply 24V DC
- Data bus (DBUS)
- Call input / output (I/O)
- 5 control outputs
- TV sound input, galvanic isolation required according to EN 60601.1.1
Features:
- Call triggering
- Control function for 5 ext. sources
- Control function for nurse call
- Configurable system funct. (Input)
Accessories:
- Cover plate, frame
Scope of delivery
Systevo Bed Unit, screw connection terminals
Accessories
88885F3 Cover plate Systevo bed unit with magnetic plug system design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 71 mm H: 71 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed Inclusive Suitable Cover Plate)
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption @ 24 V DC (mA)
- 12mA @24 V DC
- Current consumption (mA)
- 50
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Patient or Resident Bed
Features
- Features & Benefits
- 1 Magnetic System Socket for Connection of Multifunctional Handset
- 5 Control Outputs
- Call Input/Output (I/O)
- Call Triggering
- Configurable System Function (Input)
- Control Function for 5 Ext. Sources
- Control Function for Nurse Call
- Cover Plate and Frame
- Data Bus (DBUS)
- Galvanic Isolation Required According to En 60601.1.1
- Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
- TV Sound Input
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 71 mm H: 71 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed Inclusive Suitable Cover Plate)
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption @ 24 V DC (mA)
- 12mA @24 V DC
- Current consumption (mA)
- 50
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Patient or Resident Bed
Features
- Features & Benefits
- 1 Magnetic System Socket for Connection of Multifunctional Handset
- 5 Control Outputs
- Call Input/Output (I/O)
- Call Triggering
- Configurable System Function (Input)
- Control Function for 5 Ext. Sources
- Control Function for Nurse Call
- Cover Plate and Frame
- Data Bus (DBUS)
- Galvanic Isolation Required According to En 60601.1.1
- Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
- TV Sound Input
Others
- Industry
- Healthcare
- Ambient Temperature : 5 to 55°C
- Weight (g) : 90
- Type Of Protection : IP20 (When Installed Inclusive Suitable Cover Plate)
- Storage Temperature : -20 to 70°C
- Operating voltage (A) : 24 VDC +/- 10%
- Mounting : Flush (DIN 49073)
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5
- Industry : Healthcare
- For Use With : Patient or Resident Bed
- Features & Benefits : 1 Magnetic System Socket for Connection of Multifunctional Handset|5 Control Outputs|Call Input/Output (I/O)|Call Triggering|Configurable System Function (Input)|Control Function for 5 Ext. Sources|Control Function for Nurse Call|Cover Plate and Frame|Data Bus (DBUS)|Galvanic Isolation Required According to En 60601.1.1|Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)|TV Sound Input
- Dimensions : W: 71 mm H: 71 mm D: 33 mm
- Current consumption @ 24 V DC (mA) : 12mA @24 V DC
- Current consumption (mA) : 50