nurse call systems
73091I Systevo Audio Interface (SPDIF)
Systevo Audio Interface for connecting a TV set via POF cable in SPDIF-format (PCM) within the patient room.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091I
Systevo Audio Interface for connecting a TV set via POF cable in SPDIF-format (PCM) within the patient room.
Designed with a TOS-Link socket for galvanic isolation of the input signal according to EN 60601.1.1 and for the conversion of the audio signal into the room audio bus (R-ABUS) format. Maximum length of the POF cable (distance) of up to 10m.
Provision of the TV audio tone to the bed units for transmission via the Systevo Call Smart handset.
In systems with intercom function the Systevo Audio Switch is required.
Features
Equipment:
- 1 SPDIF (TOSLink, PCM)
- 2 buttons to adjust the volume of the audio signal
- 1 switch to select the signal type (for future purposes)
Inputs:
- Power supply 24V DC
- Audio-Interface Bus (AI-BUS)
Features:
- Audio conversion SPDIF (PCM) into R-ABUS format
Additional information
Product available from September 2021.
Scope of delivery
Systevo Audio Interface, screw connection terminals
Accessories
88885I3 Blind cover plate for Systevo units, design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Operating Characteristics
- Ambient Temperature
- -10 to 50°C
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
Dimensions & Weight
- Weight (g)
- 60
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20
Electrical Specifications
- Power Supply
- 24 VDC
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption (mA)
- 500
Technical Specifications
- Interface
- 1 SPDIF (TOSLink, PCM)
- Audio-Interface Bus (AI-Bus)
- Audio Transmission Format
- Audio Conversion SPDIF (PCM) into RABUS Format
Features
- Includes
- Screw Connection Terminals
- Systevo Audio Interface
- Features & Benefits
- 1 SPDIF (TOSLink, PCM)
- 1 Switch to Select the Signal Type (For Future Purposes)
- 2 Buttons to Adjust the Volume of the Audio Signal
- Audio Conversion SPDIF (PCM) into RABUS Format
- Audio-Interface Bus (AI-BUS)
Applications & Compatibility
- For Use With
- Systevo Audio Interface for Connecting a TV Set via POF Cable in SPDIF-Format (PCM) within the Patient Room
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- -10 to 50°C
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
Dimensions & Weight
- Weight (g)
- 60
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20
Electrical Specifications
- Power Supply
- 24 VDC
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption (mA)
- 500
Technical Specifications
- Interface
- 1 SPDIF (TOSLink, PCM)
- Audio-Interface Bus (AI-Bus)
- Audio Transmission Format
- Audio Conversion SPDIF (PCM) into RABUS Format
Features
- Includes
- Screw Connection Terminals
- Systevo Audio Interface
- Features & Benefits
- 1 SPDIF (TOSLink, PCM)
- 1 Switch to Select the Signal Type (For Future Purposes)
- 2 Buttons to Adjust the Volume of the Audio Signal
- Audio Conversion SPDIF (PCM) into RABUS Format
- Audio-Interface Bus (AI-BUS)
Applications & Compatibility
- For Use With
- Systevo Audio Interface for Connecting a TV Set via POF Cable in SPDIF-Format (PCM) within the Patient Room
Others
- Industry
- Healthcare
- Ambient Temperature : -10 to 50°C
- Weight (g) : 60
- Type Of Protection : IP20
- Storage Temperature : -20 to 60°C
- Power Supply : 24 VDC
- Operating voltage (A) : 24 VDC +/- 10%
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Interface : 1 SPDIF (TOSLink, PCM)|Audio-Interface Bus (AI-Bus)
- Industry : Healthcare
- Includes : Screw Connection Terminals|Systevo Audio Interface
- For Use With : Systevo Audio Interface for Connecting a TV Set via POF Cable in SPDIF-Format (PCM) within the Patient Room
- Features & Benefits : 1 SPDIF (TOSLink, PCM)|1 Switch to Select the Signal Type (For Future Purposes)|2 Buttons to Adjust the Volume of the Audio Signal|Audio Conversion SPDIF (PCM) into RABUS Format|Audio-Interface Bus (AI-BUS)
- Dimensions : W: 70 mm H: 70 mm D: 33 mm
- Current consumption (mA) : 500
- Audio Transmission Format : Audio Conversion SPDIF (PCM) into RABUS Format