/content/hbtbt/ae/en/search-results.html

    nurse call systems

    73310J2 Separate Radio Receiver, 868MHz

    The radio receiver with integrated call button is designed with an isolated switch contact output, programmable for call systems with call circuit monitoring or open-circuit current technology.

    Overview

    Part Number: 73310J2

    The radio receiver with integrated call button is designed with an isolated switch contact output, programmable for call systems with call circuit monitoring or open-circuit current technology. Equipped with easy-to-read LED status indicators for power and for acknowledgement of incoming call alarms. Radio receiver power supply via the call system's 7-pin auxiliary socket. Simple assignment of up to 64 units to the radio receiver. For compatible radio units a master mode can be set where the receiver responds independently of assignment (pairing) to all incoming alarms (e.g. in recreation rooms).

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Frequency band (MHz)
      • 868
    • Connection terminal
      • 7-Pin Auxiliary Socket

    Features

    • Features & Benefits
      • Equipped with Easy-to-Read LED Status Indicators for Power and for Acknowledgement of Incoming Call Alarms
      • Programmable for Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology
      • The Radio Receiver with Integrated Call Button is Designed with an Isolated Switch Contact Output

    Electrical Specifications

    • Power Supply
      • 24 VDC

    Applications & Compatibility

    • Application
      • For Compatible Radio Units a Master Mode can be Set where the Receiver Responds Independently of Assignment (Pairing) to All Incoming Alarms (e.g. In Recreation Rooms)

    Dimensions & Weight

    • Dimensions
      • W: 40 mm H: 130 mm D: 24 mm

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Frequency band (MHz)
      • 868
    • Connection terminal
      • 7-Pin Auxiliary Socket

    Features

    • Features & Benefits
      • Equipped with Easy-to-Read LED Status Indicators for Power and for Acknowledgement of Incoming Call Alarms
      • Programmable for Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology
      • The Radio Receiver with Integrated Call Button is Designed with an Isolated Switch Contact Output

    Electrical Specifications

    • Power Supply
      • 24 VDC

    Applications & Compatibility

    • Application
      • For Compatible Radio Units a Master Mode can be Set where the Receiver Responds Independently of Assignment (Pairing) to All Incoming Alarms (e.g. In Recreation Rooms)

    Dimensions & Weight

    • Dimensions
      • W: 40 mm H: 130 mm D: 24 mm

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Frequency band (MHz) : 868
    • Features & Benefits : Equipped with Easy-to-Read LED Status Indicators for Power and for Acknowledgement of Incoming Call Alarms|Programmable for Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology|The Radio Receiver with Integrated Call Button is Designed with an Isolated Switch Contact Output
    • Connection terminal : 7-Pin Auxiliary Socket
    • Power Supply : 24 VDC
    • Application : For Compatible Radio Units a Master Mode can be Set where the Receiver Responds Independently of Assignment (Pairing) to All Incoming Alarms (e.g. In Recreation Rooms)
    • Dimensions : W: 40 mm H: 130 mm D: 24 mm
    • Industry : Healthcare