nurse call systems
73312C1 Contact Step Mat Wired
73312C1 Contact Step Mat Wired is a pressure-sensitive floor mat in a heavy, self-laying design, connected by wiring to the call system as a special call unit.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73312C1
Pressure-sensitive mat in heavy, self-laying design. Particularly suitable for use near a patient bed. Beveled edges to provide trip protection. Wet-cleanable and disinfectable with 4 m connecting cable and 7-pin plug for Ackermann call units with auxiliary socket. Switchable to normally closed and normally open circuit.
Applications & Compatibility
- Application
- Particularly Suitable for Use Near a Patient Bed
Material Specifications
- Version
- Switchable to Normally Closed and Normally Open Circuit
Features
- Features & Benefits
- Heavy and Self-Laying Design
- Switchable to Normally Closed and Normally Open Circuit
- Wet-Cleanable and Disinfectable
Dimensions & Weight
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm
Technical Specifications
- Connection
- 4m Connecting Cable and 7-Pin Plug
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Particularly Suitable for Use Near a Patient Bed
Material Specifications
- Version
- Switchable to Normally Closed and Normally Open Circuit
Features
- Features & Benefits
- Heavy and Self-Laying Design
- Switchable to Normally Closed and Normally Open Circuit
- Wet-Cleanable and Disinfectable
Dimensions & Weight
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm
Technical Specifications
- Connection
- 4m Connecting Cable and 7-Pin Plug
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : Particularly Suitable for Use Near a Patient Bed
- Version : Switchable to Normally Closed and Normally Open Circuit
- Industry : Healthcare
- Features & Benefits : Heavy and Self-Laying Design|Switchable to Normally Closed and Normally Open Circuit|Wet-Cleanable and Disinfectable
- Dimensions : W: 700 mm H: 9 mm L: 1100 mm
- Connection : 4m Connecting Cable and 7-Pin Plug
- Brand : Honeywell