nurse call systems
73312C3 Contact Step Mat
73312C3 Contact Step Mat is a pressure-sensitive floor mat in a heavy, self-laying design, used as special call unit. An integrated radio transmitter signals when the mat is stepped on, what is processed by an associated radio receiver.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73312C3
Pressure-sensitive mat in heavy, self-laying design. Particularly suitable for use near a patient bed or in the door area. Trip protection via wireless radio connection (868 MHz) and beveled edges. The pressure mat power supply is a 3 V battery. Wet-cleanable and disinfectable.
Scope of delivery
3 V battery.
Accessories
73310J2 - Contact step mat with integrated radio transmitter.
Applications & Compatibility
- Application
- Suitable for Near a Patient Bed or in the Door Area
Electrical Specifications
- Power Supply
- 3 V Battery (Handheld Transmitter)
Features
- Features & Benefits
- Pressure-Sensitive Mat in Heavy and Self-Laying Design
- Trip Protection via Wireless Radio Connection (868 MHz) and Beveled Edges
- Wet-Cleanable and Disinfectable
Dimensions & Weight
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Suitable for Near a Patient Bed or in the Door Area
Electrical Specifications
- Power Supply
- 3 V Battery (Handheld Transmitter)
Features
- Features & Benefits
- Pressure-Sensitive Mat in Heavy and Self-Laying Design
- Trip Protection via Wireless Radio Connection (868 MHz) and Beveled Edges
- Wet-Cleanable and Disinfectable
Dimensions & Weight
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : Suitable for Near a Patient Bed or in the Door Area
- Power Supply : 3 V Battery (Handheld Transmitter)
- Industry : Healthcare
- Features & Benefits : Pressure-Sensitive Mat in Heavy and Self-Laying Design|Trip Protection via Wireless Radio Connection (868 MHz) and Beveled Edges|Wet-Cleanable and Disinfectable
- Dimensions : W: 700 mm H: 9 mm L: 1100 mm
- Brand : Honeywell