nurse call systems
74160Z3 Systevo Call Easy Wall Mounting Kit
Wall mounting kit for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74160Z3
Wall mounting kit for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container. Equipped with holes for fixation by screws.
Easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction of existing bacteria or preventing their reproduction.
Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire protection class V0)
- Halogen free
- with adhesive tape
Features
- Color
- White
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Strength
- UV-Resistant
- Coating Type
- Antimicrobial
- Includes
- Adhesive Tape
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
- Air Humidity
- < 10% (Non-Condensing)
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- Approval
- MIL-STD-810G
Dimensions & Weight
- Weight (g)
- 20
- Dimensions
- W: 55 mm H: 55 mm D: 32 mm
Technical Specifications
- Mounting
- Wall
Material Specifications
- Material
- Plastic Compound (PC + ABS-FR)
Others
- Industry
- Healthcare
Features
- Color
- White
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Strength
- UV-Resistant
- Coating Type
- Antimicrobial
- Includes
- Adhesive Tape
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
- Air Humidity
- < 10% (Non-Condensing)
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- Approval
- MIL-STD-810G
Dimensions & Weight
- Weight (g)
- 20
- Dimensions
- W: 55 mm H: 55 mm D: 32 mm
Technical Specifications
- Mounting
- Wall
Material Specifications
- Material
- Plastic Compound (PC + ABS-FR)
Others
- Industry
- Healthcare
- Color : White
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Storage Temperature : -20 to 60°C
- Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Strength|UV-Resistant
- Ambient Temperature : -10 to 50°C
- Type Of Protection : Fire Protection Class V0
- Coating Type : Antimicrobial
- Air Humidity : < 10% (Non-Condensing)
- Weight (g) : 20
- Dimensions : W: 55 mm H: 55 mm D: 32 mm
- Mounting : Wall
- Material : Plastic Compound (PC + ABS-FR)
- Industry : Healthcare
- Includes : Adhesive Tape
- Approval : MIL-STD-810G