nurse call systems
74913FJ Vandalism Protected Cancel Unit V2A
Vandal-proof cancel unit for providing the required call functions in the patient room.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74913FJ
Vandal-proof cancel unit for providing the required call functions in the patient room. Designed with integrated LED light. Use of a mechanical microswitch with tactile click signal on actuation. Connection to the electronics module or room terminal via a passive input (I/O). Superordinate room identification signal displayed after presence activation.
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Connection to the Electronics Module or Room Terminal via a Passive Input (I/O)
- Designed with Integrated LED Light
- Superordinate Room Identification Signal Displayed After Call Activation
- Use of a Mechanical Microswitch with Tactile Click Signal on Actuation
- Color
- Silver
Applications & Compatibility
- Application
- Providing the Required Call Functions in the Patient Room
Dimensions & Weight
- Weight (g)
- 140
Material Specifications
- Material
- Stainless Steel V2A
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Connection to the Electronics Module or Room Terminal via a Passive Input (I/O)
- Designed with Integrated LED Light
- Superordinate Room Identification Signal Displayed After Call Activation
- Use of a Mechanical Microswitch with Tactile Click Signal on Actuation
- Color
- Silver
Applications & Compatibility
- Application
- Providing the Required Call Functions in the Patient Room
Dimensions & Weight
- Weight (g)
- 140
Material Specifications
- Material
- Stainless Steel V2A
Others
- Industry
- Healthcare
- Brand : Honeywell
- Features & Benefits : Connection to the Electronics Module or Room Terminal via a Passive Input (I/O)|Designed with Integrated LED Light|Superordinate Room Identification Signal Displayed After Call Activation|Use of a Mechanical Microswitch with Tactile Click Signal on Actuation
- Application : Providing the Required Call Functions in the Patient Room
- Weight (g) : 140
- Material : Stainless Steel V2A
- Industry : Healthcare
- Color : Silver