/content/hbtbt/ae/en/search-results.html

    nurse call systems

    74920A1 Systevo Room Terminal (SRT)

    Room terminal with 2,8” capacitive touch color display to support the daily care processes in care facilities.

    Overview
    Room terminal with 2,8” capacitive touch color display to support the daily care processes in care facilities. User-friendly user interface to ensure runtime-critical and relevant data and process flows for user groups such as nursing staff and supporting personnel (including IT department, technical service). Reduction of travel times to optimize productivity and efficient information flow of care tasks. Designed as communication unit for full-duplex operation, in a high-quality surface-mounting housing for residents'/patients' rooms, the Systevo Room Terminal serves as well as the central control unit for the functions in the respective room and as a gateway to the overriding central unit (via data bus). Intuitive operation via the backlit touch-display with high color brilliance and good readability in different environmental parameters (brightness, distance), and the color-coded pushbuttons marked with symbols. Display of system messages with set presence (alarms, calls and presences, etc.) with the highest priority in color, prioritized order. Acoustic call forwarding when presence is set and possibility of triggering further calls. Display of system time / date. Built-in loudspeaker and microphone for two-way intercom communication in hands-free mode (full duplex) and announcements reception, via bus technology. Supports bed-wise speech communication in combination with an optional bed unit and patient handset. The Systevo Room Terminal consists of a terminal housing with integrated electronics that can be snapped onto the associated connection board, for integration on the corridor data bus (ZBUS). Associated multifunctional room units as well as the corridor lamp, can be connected to the room controller via the integrated data bus (DBUS) as well as using the integrated call inputs (I/O). Includes a user-friendly installation technology with color-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process. Monitoring/synchronization of all data traffic as well as audio communication (conversations, announcements) to other rooms within the organizational unit, coordination of communication with the central units and other data bus participants. The configuration data of the room and associated profiles (functions, I/O, device services) are stored locally (flash memory). Support of the cyber security requirements of modern data bus infrastructures. Upgradable to future system firmware thanks to advanced flash storage technologies. Includes the option for automated software update during operation. A multi-stage security concept enables local call signaling in case of missing communication with the central unit of the system. Optional system functions subject to license are provided by corresponding software licenses. Special material properties: • High-quality, hardened glass integrated into the surface-mounted plastic housing for easy cleaning / disinfection of the device. • High quality plastic compound with antimicrobial surface for reduction of existing bacteria and to prevent their reproduction. • Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, impacts, etc.). • Suitable for use in care facilities with high requirements in terms of hygiene, stability, longevity and durability (continuous operation). • Plastic compound (PC + ABS-FR), matt finish • UV-resistant, impact-resistant • Heat-resistant, stability • Longevity, durability, Halogen-free • Flame protection (fire protection class V0) Control elements (touch display): • Panel size: 2.8” • Technology: TFT LCD, LED lighting • Resolution: 240x320 • Touch technology: capacitive • Glass: Gorilla™ glass 3rd gen. • Touch buttons: 2 x backlighted capacitive for Call and Presence • Soft buttons (optional feature): 2 x integrated on the capacitive touch display for Doctor Call and Presence 2
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 10% RH
    • Storage Temperature
      • -20 to 70°C
    • Minimum ambient temperature (°C)
      • 5 to 40
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 136
    • Dimensions
      • W: 100 mm H: 152 mm D: 15 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (with Housing Base)

    Electrical Specifications

    • Quiescent current @ 24 V DC (mA)
      • 31
    • Current consumption range
      • 120 to 180 mA
    • Current consumption @ 24 V DC (mA)
      • 31
    • Current consumption (mA)
      • 120 to 180

    Technical Specifications

    • Mounting
      • Surface (In Combination with Flush-Mounted Backbox)
    • Display Resolution
      • 240 x 320 pixels

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Features & Benefits
      • Control Elements (Touch Display): Panel Size: 2.8
      • Durability
      • Fire Protection Class V0
      • Glass: Gorilla™ Glass 3Rd Gen
      • Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)
      • Halogen-Free
      • Heat-Resistant
      • High Quailty Hardened Glass Integrated into the Surface-Mounted Plastic Housing for Easy Cleaning/Disinfection of the Device
      • High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
      • Impact-Resistant
      • Longevity
      • Plastic Compound (PC + ABS-FR) with Matt Finish
      • Resolution: 240 x 320 Pixels
      • Soft Buttons (Optional Feature): 2 X Integrated On the Capacitive Touch Display for Doctor Call and Presence 2
      • Stability
      • Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)
      • Technology: TFT LCD with LED Lighting
      • Touch Buttons: 2 X Backlighted Capacitive for Call and Presence
      • Touch Technology: Capacitive
      • UV-Resistant
    • Display
      • 2.8” Capacitive Touch Color (TFT LCD with LED Lighting)
    • Color
      • White (RAL 9016)

    Applications & Compatibility

    • Compatibility
      • 74920Z1
      • 74920Z2
      • 74920Z3

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 10% RH
    • Storage Temperature
      • -20 to 70°C
    • Minimum ambient temperature (°C)
      • 5 to 40
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 136
    • Dimensions
      • W: 100 mm H: 152 mm D: 15 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (with Housing Base)

    Electrical Specifications

    • Quiescent current @ 24 V DC (mA)
      • 31
    • Current consumption range
      • 120 to 180 mA
    • Current consumption @ 24 V DC (mA)
      • 31
    • Current consumption (mA)
      • 120 to 180

    Technical Specifications

    • Mounting
      • Surface (In Combination with Flush-Mounted Backbox)
    • Display Resolution
      • 240 x 320 pixels

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Features & Benefits
      • Control Elements (Touch Display): Panel Size: 2.8
      • Durability
      • Fire Protection Class V0
      • Glass: Gorilla™ Glass 3Rd Gen
      • Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)
      • Halogen-Free
      • Heat-Resistant
      • High Quailty Hardened Glass Integrated into the Surface-Mounted Plastic Housing for Easy Cleaning/Disinfection of the Device
      • High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
      • Impact-Resistant
      • Longevity
      • Plastic Compound (PC + ABS-FR) with Matt Finish
      • Resolution: 240 x 320 Pixels
      • Soft Buttons (Optional Feature): 2 X Integrated On the Capacitive Touch Display for Doctor Call and Presence 2
      • Stability
      • Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)
      • Technology: TFT LCD with LED Lighting
      • Touch Buttons: 2 X Backlighted Capacitive for Call and Presence
      • Touch Technology: Capacitive
      • UV-Resistant
    • Display
      • 2.8” Capacitive Touch Color (TFT LCD with LED Lighting)
    • Color
      • White (RAL 9016)

    Applications & Compatibility

    • Compatibility
      • 74920Z1
      • 74920Z2
      • 74920Z3

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
      • Healthcare
    • Air Humidity : < 10% RH
    • Weight (g) : 136
    • Type Of Protection : IP20 (with Housing Base)
    • Storage Temperature : -20 to 70°C
    • Quiescent current @ 24 V DC (mA) : 31
    • Mounting : Surface (In Combination with Flush-Mounted Backbox)
    • Minimum ambient temperature (°C) : 5 to 40
    • Material : PC + ABS - FR
    • Industry : Healthcare|Healthcare
    • Features & Benefits : Control Elements (Touch Display): Panel Size: 2.8|Durability|Fire Protection Class V0|Glass: Gorilla™ Glass 3Rd Gen|Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)|Halogen-Free|Heat-Resistant|High Quailty Hardened Glass Integrated into the Surface-Mounted Plastic Housing for Easy Cleaning/Disinfection of the Device|High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction|Impact-Resistant|Longevity|Plastic Compound (PC + ABS-FR) with Matt Finish|Resolution: 240 x 320 Pixels|Soft Buttons (Optional Feature): 2 X Integrated On the Capacitive Touch Display for Doctor Call and Presence 2|Stability|Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)|Technology: TFT LCD with LED Lighting|Touch Buttons: 2 X Backlighted Capacitive for Call and Presence|Touch Technology: Capacitive|UV-Resistant
    • Display Resolution : 240 x 320 pixels
    • Display : 2.8” Capacitive Touch Color (TFT LCD with LED Lighting)
    • Dimensions : W: 100 mm H: 152 mm D: 15 mm
    • Current consumption range : 120 to 180 mA
    • Current consumption @ 24 V DC (mA) : 31
    • Current consumption (mA) : 120 to 180
    • Compatibility : 74920Z1|74920Z2|74920Z3
    • Color : White (RAL 9016)
    • Brand : Honeywell
    • Ambient Temperature : 5 to 40°C