nurse call systems
79CM407 Systevo Care View IP station
Optimized as all-in-one command center, the desktop IP-device is designed for duty rooms in care facilities.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79CM407
Optimized as all-in-one command center, the desktop IP-device is designed for duty rooms in care facilities. It is equipped with a 7 touch display, supports hands-free full duplex voice communication and discrete intercom using the handset, including optimized echo cancellation. Intuitive handling via the convenient operating interface to support the daily care processes in care facilities. Robust touch terminal with backlit display, a high color brilliance and good readability even in different ambient conditions (brightness, distance). User-friendly display and design of runtime-critical and relevant data and process flows, for user groups such as nursing staff and medical service to reduce travel times, optimize productivity and a efficient flow of information for processing upcoming events. Use of RFID technology/PIN code for audit-proof authentication, timely registration of processes and for access control according to GDPR requirements, depending on the requirement in care facilities, allowing access to the duty room specific functions. Herewith, the efficient process of workflows helps to relieve the workload of routine tasks and supports the daily care processes in a suitable manner. With set presence, system messages (alarms, calls and presence etc. ) are displayed with the highest priority on top, in color and prioritized sequence. Set presence enables acoustic call forwarding and the possibility of triggering additional calls and escalation. Support of workflow-relevant processes by displaying as well as selecting/deselecting services (interconnections/zone linkage), for extending call forwarding and escalation to other wards. One touch speech intercom between care staff and patients, for querying calls or addressed communication, in free two-way communication (full duplex) either hands-free or in discrete mode via the integrated handset (switching between modes is possible). Selective addressing of rooms/beds for communication (without call/presence) via preconfigured rooms/beds list. In addition, there's also option to prioritize rooms/beds to adjust the escalation workflows of incoming alarm messages. Announcement function (send/receive) via IP communication or bus technology, as well as connection with VoIP/SIP interface (ETH, WIFI), for communication via the PBX. It includes as a telephony client (SIP) for duty rooms and nurse stations.
Security features:
Monitoring/synchronization of all data traffic as well as audio communication (conversations, announcements) to other rooms within the organizational unit, coordination of communication with the central units and other IP participants via IP interface (ETH-LAN, WIFI). The configuration data of a room is managed via the management server, made available through the use of standardized web services and stored locally. Support of the cyber security requirements of modern IT infrastructures. Upgradable to future system firmware thanks to future-oriented flash memory technology to ensure automated software updates during operation. Multi-stage security concept enables local call signalling in case of missing communication with the central unit of the system. Activation of licensed system functions by separate software licenses required: RFID funct., IP funct. (ETH-LAN/WIFI/BT), care documentation (HIS interface required).
Features
- High-quality, hardened mineral glass with its surface integrated into the device housing (flat surface, without gaps nor dust edges) for easy cleaning/disinfection of the device.
- Plastic surface with antimicrobial compound for reduction of existing microorganisms and prevent their reproduction.
- Good mechanical properties with high resistance to daily use (operation, cleaning, disinfection, impacts, etc.).
- Suitable for use in care facilities with high standards of hygiene, stability, longevity and durability.
- Temporary switch-off of the touch display for cleaning mode to disinfect the surface / the housing
- Plastic (PC + ABS-FR), matt
- UV-resistant, impact-resistant
- Heat-resistant, stability
- Longevity, durability, Halogen-free
- Flame protection (fire protection class V0)
System architecture:
- Processor: Cortex A53 Quad-Core, 1.2GHz
- Memory: 1GB DDR3, 8 GB Flash
- Operating system: Linux
- Cyber Security: Firewall, VNC (SSH), secured boot-loader function
- VoIP/SIP: Digital, Codec G.711, P2P
- Configuration: via web service
- LAN: RJ45, 10/100Base-TX/IEEE 802.3
- ETH for digital data/audio (WIFI opt.)
Control element (touch display):
- Panel size: 17 cm, 16:9
- Technology: TFT LCD, LED lighting
- Resolution: 1024x600, 16.7 million colors
- Touch technology: capacitive, multi
- glass: hardened mineral glass/hardness 7 H
- Cleaning mode for 10 s activatable
Loudspeaker/Acoustics:
- Output power: 2W (normal), 2,5W (max.)
- Frequency range: 380Hz-20kHz
Additional information
Operation either on fieldbus or IP infrastructure
Accessories
73091G Systevo Connection Unit for SCVIP
88885G3 Cover plate for Systevo Connection Unit for SCVIP
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 2040
- Dimensions
- W: 313 mm H: 130 mm D: 134 mm
Standards & Certifications
- Type Of Protection
- IP20
- V0 (Fire Protection)
Features
- Security Features
- Activation of Licensed System Functions by Separate Software Licenses Required: RFID and IP Function. (ETH-LAN/WIFI/BT) Care Documentation (HIS Interface Required)
- Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Monitoring/Synchronization of All Data Traffic as well as Audio Communication (Conversations and Announcements) to Other Rooms within the Organizational Unit. Coordination of Communication with the Central Units and Other IP Participants.
- Multi-Stage Security Concept Enables Local Call Signalling in Case of Missing Communication with the Central Unit of the System
- Support of the Cyber Security Requirements of Modern IT Infrastructures
- The Configuration Data of a Room is Managed via the Management Server. Made Available Through the Use of Standardized Web Services and Stored Locally
- Functions
- Acoustic Call Forwarding when Set Presence and Possibility of Triggering Further Calls
- Announcement Function (Send/Receive) via IP Communication or BUS Technology, as well as Connection with VOIP/SIP Interface (ETH, Wifi), for Communication via the PBX
- Designed as an IP Communication Unit for Full-Duplex Operation in a High-Quality Surface mounting Housing for Residents'/Patients' Rooms/Office Rooms as well as a Control Unit for Additional Functions in the Respective Room.
- Display of System Messages with Set Presence (Alarms, Calls and Presences etc) with the Highest Priority in Colour, Prioritised Order, Including Time/Date
- Intercom Communication in Handsfree Intercom (Full Duplex) and Announcement Function (Send/Receive) via IP Communication or BUS Technology as well as Connection with VOIP/SIP Interface (ETH, Wifi) for Communication via the PBX
- Intuitive Handling via the Convenient Operating Interface to Support the Daily Care Processes in Care Facilities
- Intuitive Operation via the Backlit Touch-Display with High Colour Brilliance and Good Readability in Different Environmental Parameters (Brightness, Distance)
- It Includes as a Telephony Client (SIP) for Duty Rooms and Nurse Stations
- It is Equipped with a 7 in Touch Display, Supports Hands-Free Full Duplex Voice Communication and Discrete Intercom Using the Handset, Including Optimized Echo Cancellation
- One Touch' Speech Intercom Between Care Staff and Patients, for Querying Calls or Addressed Communication, in Free Two-Way Communication Full Duplex Either Hands-Free or in Discrete Mode.
- Option for Configuring the After Mode for Switching Off the Display to Fulfil the After Rest for Residents/Patients
- Optional Extension with Telephony Client (SIP) for Duty Rooms and Function Rooms
- Robust Touch Terminal with Backlit Display. A High Color Brilliance and Good Readability Even in Different Ambient Conditions (Brightness, Distance)
- Selective Addressing of Rooms/Beds for Communication (without Call/Presence) via Preconfigured Rooms/Beds List
- Set Presence Enables Acoustic Call Forwarding and the Possibility of Triggering Additional Calls and Escalation
- Support of Workflow-Relevant Processes by Displaying as well as Selecting/De-selecting Services (Inter-connections/Zone Linkage) for Extending Call Forwarding and Escalation to Other Wards
- The Efficient Process of Workflows Helps to Relieve the Workload of Routine Tasks and Supports the Daily Care Processes in a Suitable Manner
- There's also Option to Prioritize Rooms/Beds to Adjust the Escalation Workflows of Incoming Alarm Messages
- Use of RFID Technology/Pin Code for Audit-Proof Authentication. Timely Registration of Processes and for Access Control According to GDPR Requirements, Depending On the Requirement in Care Facilities, Allowing Access to the Duty Room.
- User-Friendly Display and Design of Runtime-Critical and Relevant Data and Process Flows for User Groups Such as Nursing Staff and Medical Service to Reduce Travel Times.
- With Set Presence System Messages (Alarms, Calls and Presence etc.) are Displayed with the Highest Priority On Top, in Color and Prioritized Sequence
- Features & Benefits
- Cleaning Mode for 10s Activatable
- Configuration: via Data Service
- Cyber Security: Firewall, VNC (SSH) and Secured Boot-Loader Function
- ETH for Digital Data/Audio (WiFi Optional)
- Frequency Range: 380 Hz to 20 kHz
- Glass: Hardened Mineral Glass/Hardness 7H
- Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Jolts etc.)
- Heat Resistance and Stability
- High Quality, Hardened Mineral Glass with a Surface Integrated into the Surface Mounted Plastic Housing (Flat Surface, without Gaps nor Dust Edges) for Each Cleaning/Disinfection of the Device
- LAN: RJ45, 10/100 Base-TX/IEEE 802.3
- Longevity, Durability, Halogen Free
- Memory: 1GB DDR3, 8 GB Flash
- Operating System: Linux
- Output Power: 2W (Normal), 2.5W (Max.)
- Panel Size: 17 cm, 16:9
- Plastic (PC + ABS-FR) with Matt Finish
- Plastic Surface with Antimicrobial Compound for Reduction of Existing Micro-organisms and Prevent Their Reproduction
- Processor: Cortex A64 Quad-Core, 1.2GHz
- Resolution: 1024 x 600, 16.7 Million Colors
- Suitable for Use in Care Facilities with High Demands on Hygiene, Stability, Longevity and Durability
- Technology: TFT LCD with LED Lighting
- Temporary Switch-Off of the Touch Display for Cleaning Mode to Disinfect the Surface/Housing
- Touch Technology: Capacitive and Multi Touch
- UV-Resistant and Impact-Resistant
- V0 (Fire Protection)
- VOIP/SIP: Digital, Codec G.711, P2P
- Display
- 7 in Capacitive Touch (Multi Touch)
- TFT LCD and LED Lighting
- Color
- White (RAL 9016)
Electrical Specifications
- Power consumption (W)
- 4
- Power Supply
- 24V DC
- Current consumption @ 24 V DC (mA)
- 284mA @ 24V DC
Material Specifications
- Material
- Mineral Glass 7H, PC + ABS-FR
Technical Specifications
- Display Resolution
- 1024 x 600 pixels
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 2040
- Dimensions
- W: 313 mm H: 130 mm D: 134 mm
Standards & Certifications
- Type Of Protection
- IP20
- V0 (Fire Protection)
Features
- Security Features
- Activation of Licensed System Functions by Separate Software Licenses Required: RFID and IP Function. (ETH-LAN/WIFI/BT) Care Documentation (HIS Interface Required)
- Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Monitoring/Synchronization of All Data Traffic as well as Audio Communication (Conversations and Announcements) to Other Rooms within the Organizational Unit. Coordination of Communication with the Central Units and Other IP Participants.
- Multi-Stage Security Concept Enables Local Call Signalling in Case of Missing Communication with the Central Unit of the System
- Support of the Cyber Security Requirements of Modern IT Infrastructures
- The Configuration Data of a Room is Managed via the Management Server. Made Available Through the Use of Standardized Web Services and Stored Locally
- Functions
- Acoustic Call Forwarding when Set Presence and Possibility of Triggering Further Calls
- Announcement Function (Send/Receive) via IP Communication or BUS Technology, as well as Connection with VOIP/SIP Interface (ETH, Wifi), for Communication via the PBX
- Designed as an IP Communication Unit for Full-Duplex Operation in a High-Quality Surface mounting Housing for Residents'/Patients' Rooms/Office Rooms as well as a Control Unit for Additional Functions in the Respective Room.
- Display of System Messages with Set Presence (Alarms, Calls and Presences etc) with the Highest Priority in Colour, Prioritised Order, Including Time/Date
- Intercom Communication in Handsfree Intercom (Full Duplex) and Announcement Function (Send/Receive) via IP Communication or BUS Technology as well as Connection with VOIP/SIP Interface (ETH, Wifi) for Communication via the PBX
- Intuitive Handling via the Convenient Operating Interface to Support the Daily Care Processes in Care Facilities
- Intuitive Operation via the Backlit Touch-Display with High Colour Brilliance and Good Readability in Different Environmental Parameters (Brightness, Distance)
- It Includes as a Telephony Client (SIP) for Duty Rooms and Nurse Stations
- It is Equipped with a 7 in Touch Display, Supports Hands-Free Full Duplex Voice Communication and Discrete Intercom Using the Handset, Including Optimized Echo Cancellation
- One Touch' Speech Intercom Between Care Staff and Patients, for Querying Calls or Addressed Communication, in Free Two-Way Communication Full Duplex Either Hands-Free or in Discrete Mode.
- Option for Configuring the After Mode for Switching Off the Display to Fulfil the After Rest for Residents/Patients
- Optional Extension with Telephony Client (SIP) for Duty Rooms and Function Rooms
- Robust Touch Terminal with Backlit Display. A High Color Brilliance and Good Readability Even in Different Ambient Conditions (Brightness, Distance)
- Selective Addressing of Rooms/Beds for Communication (without Call/Presence) via Preconfigured Rooms/Beds List
- Set Presence Enables Acoustic Call Forwarding and the Possibility of Triggering Additional Calls and Escalation
- Support of Workflow-Relevant Processes by Displaying as well as Selecting/De-selecting Services (Inter-connections/Zone Linkage) for Extending Call Forwarding and Escalation to Other Wards
- The Efficient Process of Workflows Helps to Relieve the Workload of Routine Tasks and Supports the Daily Care Processes in a Suitable Manner
- There's also Option to Prioritize Rooms/Beds to Adjust the Escalation Workflows of Incoming Alarm Messages
- Use of RFID Technology/Pin Code for Audit-Proof Authentication. Timely Registration of Processes and for Access Control According to GDPR Requirements, Depending On the Requirement in Care Facilities, Allowing Access to the Duty Room.
- User-Friendly Display and Design of Runtime-Critical and Relevant Data and Process Flows for User Groups Such as Nursing Staff and Medical Service to Reduce Travel Times.
- With Set Presence System Messages (Alarms, Calls and Presence etc.) are Displayed with the Highest Priority On Top, in Color and Prioritized Sequence
- Features & Benefits
- Cleaning Mode for 10s Activatable
- Configuration: via Data Service
- Cyber Security: Firewall, VNC (SSH) and Secured Boot-Loader Function
- ETH for Digital Data/Audio (WiFi Optional)
- Frequency Range: 380 Hz to 20 kHz
- Glass: Hardened Mineral Glass/Hardness 7H
- Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Jolts etc.)
- Heat Resistance and Stability
- High Quality, Hardened Mineral Glass with a Surface Integrated into the Surface Mounted Plastic Housing (Flat Surface, without Gaps nor Dust Edges) for Each Cleaning/Disinfection of the Device
- LAN: RJ45, 10/100 Base-TX/IEEE 802.3
- Longevity, Durability, Halogen Free
- Memory: 1GB DDR3, 8 GB Flash
- Operating System: Linux
- Output Power: 2W (Normal), 2.5W (Max.)
- Panel Size: 17 cm, 16:9
- Plastic (PC + ABS-FR) with Matt Finish
- Plastic Surface with Antimicrobial Compound for Reduction of Existing Micro-organisms and Prevent Their Reproduction
- Processor: Cortex A64 Quad-Core, 1.2GHz
- Resolution: 1024 x 600, 16.7 Million Colors
- Suitable for Use in Care Facilities with High Demands on Hygiene, Stability, Longevity and Durability
- Technology: TFT LCD with LED Lighting
- Temporary Switch-Off of the Touch Display for Cleaning Mode to Disinfect the Surface/Housing
- Touch Technology: Capacitive and Multi Touch
- UV-Resistant and Impact-Resistant
- V0 (Fire Protection)
- VOIP/SIP: Digital, Codec G.711, P2P
- Display
- 7 in Capacitive Touch (Multi Touch)
- TFT LCD and LED Lighting
- Color
- White (RAL 9016)
Electrical Specifications
- Power consumption (W)
- 4
- Power Supply
- 24V DC
- Current consumption @ 24 V DC (mA)
- 284mA @ 24V DC
Material Specifications
- Material
- Mineral Glass 7H, PC + ABS-FR
Technical Specifications
- Display Resolution
- 1024 x 600 pixels
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Air Humidity : < 20%
- Weight (g) : 2040
- Type Of Protection : IP20|V0 (Fire Protection)
- Storage Temperature : -20 to 70°C
- Security Features : Activation of Licensed System Functions by Separate Software Licenses Required: RFID and IP Function. (ETH-LAN/WIFI/BT) Care Documentation (HIS Interface Required)|Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation|Monitoring/Synchronization of All Data Traffic as well as Audio Communication (Conversations and Announcements) to Other Rooms within the Organizational Unit. Coordination of Communication with the Central Units and Other IP Participants.|Multi-Stage Security Concept Enables Local Call Signalling in Case of Missing Communication with the Central Unit of the System|Support of the Cyber Security Requirements of Modern IT Infrastructures|The Configuration Data of a Room is Managed via the Management Server. Made Available Through the Use of Standardized Web Services and Stored Locally
- Power consumption (W) : 4
- Power Supply : 24V DC
- Minimum storage temperature (°C) : -20°C
- Minimum ambient temperature (°C) : 5°C
- Material : Mineral Glass 7H, PC + ABS-FR
- Industry : Healthcare
- Functions : Acoustic Call Forwarding when Set Presence and Possibility of Triggering Further Calls|Announcement Function (Send/Receive) via IP Communication or BUS Technology, as well as Connection with VOIP/SIP Interface (ETH, Wifi), for Communication via the PBX|Designed as an IP Communication Unit for Full-Duplex Operation in a High-Quality Surface mounting Housing for Residents'/Patients' Rooms/Office Rooms as well as a Control Unit for Additional Functions in the Respective Room.|Display of System Messages with Set Presence (Alarms, Calls and Presences etc) with the Highest Priority in Colour, Prioritised Order, Including Time/Date|Intercom Communication in Handsfree Intercom (Full Duplex) and Announcement Function (Send/Receive) via IP Communication or BUS Technology as well as Connection with VOIP/SIP Interface (ETH, Wifi) for Communication via the PBX|Intuitive Handling via the Convenient Operating Interface to Support the Daily Care Processes in Care Facilities|Intuitive Operation via the Backlit Touch-Display with High Colour Brilliance and Good Readability in Different Environmental Parameters (Brightness, Distance)|It Includes as a Telephony Client (SIP) for Duty Rooms and Nurse Stations|It is Equipped with a 7 in Touch Display, Supports Hands-Free Full Duplex Voice Communication and Discrete Intercom Using the Handset, Including Optimized Echo Cancellation|One Touch' Speech Intercom Between Care Staff and Patients, for Querying Calls or Addressed Communication, in Free Two-Way Communication Full Duplex Either Hands-Free or in Discrete Mode.|Option for Configuring the After Mode for Switching Off the Display to Fulfil the After Rest for Residents/Patients|Optional Extension with Telephony Client (SIP) for Duty Rooms and Function Rooms|Robust Touch Terminal with Backlit Display. A High Color Brilliance and Good Readability Even in Different Ambient Conditions (Brightness, Distance)|Selective Addressing of Rooms/Beds for Communication (without Call/Presence) via Preconfigured Rooms/Beds List|Set Presence Enables Acoustic Call Forwarding and the Possibility of Triggering Additional Calls and Escalation|Support of Workflow-Relevant Processes by Displaying as well as Selecting/De-selecting Services (Inter-connections/Zone Linkage) for Extending Call Forwarding and Escalation to Other Wards|The Efficient Process of Workflows Helps to Relieve the Workload of Routine Tasks and Supports the Daily Care Processes in a Suitable Manner|There's also Option to Prioritize Rooms/Beds to Adjust the Escalation Workflows of Incoming Alarm Messages|Use of RFID Technology/Pin Code for Audit-Proof Authentication. Timely Registration of Processes and for Access Control According to GDPR Requirements, Depending On the Requirement in Care Facilities, Allowing Access to the Duty Room.|User-Friendly Display and Design of Runtime-Critical and Relevant Data and Process Flows for User Groups Such as Nursing Staff and Medical Service to Reduce Travel Times.|With Set Presence System Messages (Alarms, Calls and Presence etc.) are Displayed with the Highest Priority On Top, in Color and Prioritized Sequence
- Features & Benefits : Cleaning Mode for 10s Activatable|Configuration: via Data Service|Cyber Security: Firewall, VNC (SSH) and Secured Boot-Loader Function|ETH for Digital Data/Audio (WiFi Optional)|Frequency Range: 380 Hz to 20 kHz|Glass: Hardened Mineral Glass/Hardness 7H|Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Jolts etc.)|Heat Resistance and Stability|High Quality, Hardened Mineral Glass with a Surface Integrated into the Surface Mounted Plastic Housing (Flat Surface, without Gaps nor Dust Edges) for Each Cleaning/Disinfection of the Device|LAN: RJ45, 10/100 Base-TX/IEEE 802.3|Longevity, Durability, Halogen Free|Memory: 1GB DDR3, 8 GB Flash|Operating System: Linux|Output Power: 2W (Normal), 2.5W (Max.)|Panel Size: 17 cm, 16:9|Plastic (PC + ABS-FR) with Matt Finish|Plastic Surface with Antimicrobial Compound for Reduction of Existing Micro-organisms and Prevent Their Reproduction|Processor: Cortex A64 Quad-Core, 1.2GHz|Resolution: 1024 x 600, 16.7 Million Colors|Suitable for Use in Care Facilities with High Demands on Hygiene, Stability, Longevity and Durability|Technology: TFT LCD with LED Lighting|Temporary Switch-Off of the Touch Display for Cleaning Mode to Disinfect the Surface/Housing|Touch Technology: Capacitive and Multi Touch|UV-Resistant and Impact-Resistant|V0 (Fire Protection)|VOIP/SIP: Digital, Codec G.711, P2P
- Display Resolution : 1024 x 600 pixels
- Display : 7 in Capacitive Touch (Multi Touch)|TFT LCD and LED Lighting
- Dimensions : W: 313 mm H: 130 mm D: 134 mm
- Current consumption @ 24 V DC (mA) : 284mA @ 24V DC
- Color : White (RAL 9016)
- Brand : Honeywell
- Ambient Temperature : 5 to 40°C