nurse call systems
79SW402 System License up to 500 Rooms
System license required for firmware V12.10 and higher, for systems up to 500 rooms and described additional functions and features.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79SW402
System license required for firmware V12.10 and higher, for systems up to 500 rooms and described additional functions and features. The system licence for system Systevo Call Ackermann is used to activate associated parameters of the ward management controller and should be installed on the Systevo Control/Systevo Control IP+. The system license is required to upload the system configuration.
Functions:
- Supports up to 500 rooms
- Prepared for VDE 0834-2016
- Dynamic acoustical call transfer (based upon active zone linkage/concentration)
- Access to new releases of firmware-updates
- Compatible with VLAN etc.
- Supports up to 500 IP room devices
- IP-based intercom
Features
- 1 x Staff account included
- Activation of firmware V12
- In accordance with DIN VDE 0834-1: 2016-06
- Allocation of the room configuration
- Definition of functions and parameters of the resident rooms and work stations
- Set-up of the call types/groups
- Configuration of I/O profiles for the call and presence funct. (Call units, signal components)
- Freely configurable services (interconnection)
- Dynamic call forwarding" function (also usable for services)
- Allocation of timed services
- Selection of call type groups for services
- Definition of target-oriented forwarding of messages between groups of Systevo Call Ackermann
Additional information
Only 1 of this System Licenses can be purchased per system
System cannot be configured without a valid license
System licence is not supported by older versions of the firmware (< V12.10)
Overview
- Brand
- Honeywell
- Product Type
- System License for 500 Rooms (with or without Speech)
Features
- License Support
- Up to 500 Rooms
- Functions
- Access to New Releases of Firmware Updates and Compatible with VLAN etc
- Based upon Active Zone Linkage/Concentration
- Dynamic Acoustical Call Transfer
- IP-Based Intercom
- Prepared for VDE 0834-2016
- Supports up to 500 IP Room Devices
- Supports up to 500 Rooms
Applications & Compatibility
- Compatibility
- For Systems Up To 500 Rooms and Described Additional Functions and Features
- System License Required for Firmware V12. 10 and Higher
Technical Specifications
- Installation
- Installed on The Systevo Control/Systevo Control IP+
- Interface
- VLAN
- Firmware
- V12. 10
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
- Product Type
- System License for 500 Rooms (with or without Speech)
Features
- License Support
- Up to 500 Rooms
- Functions
- Access to New Releases of Firmware Updates and Compatible with VLAN etc
- Based upon Active Zone Linkage/Concentration
- Dynamic Acoustical Call Transfer
- IP-Based Intercom
- Prepared for VDE 0834-2016
- Supports up to 500 IP Room Devices
- Supports up to 500 Rooms
Applications & Compatibility
- Compatibility
- For Systems Up To 500 Rooms and Described Additional Functions and Features
- System License Required for Firmware V12. 10 and Higher
Technical Specifications
- Installation
- Installed on The Systevo Control/Systevo Control IP+
- Interface
- VLAN
- Firmware
- V12. 10
Others
- Industry
- Healthcare
- Brand : Honeywell
- License Support : Up to 500 Rooms
- Compatibility : For Systems Up To 500 Rooms and Described Additional Functions and Features|System License Required for Firmware V12. 10 and Higher
- Product Type : System License for 500 Rooms (with or without Speech)
- Installation : Installed on The Systevo Control/Systevo Control IP+
- Interface : VLAN
- Functions : Access to New Releases of Firmware Updates and Compatible with VLAN etc|Based upon Active Zone Linkage/Concentration|Dynamic Acoustical Call Transfer|IP-Based Intercom|Prepared for VDE 0834-2016|Supports up to 500 IP Room Devices|Supports up to 500 Rooms
- Industry : Healthcare
- Firmware : V12. 10