/content/hbtbt/ae/en/search-results.html

    nurse call systems

    79SW458 SIP Telephony License (10 Dev.)

    License for up to 10 Systevo Touch IP to use the integrated IP telephony services via SIP/VoIP (separate SIP license of the IP PBX required).

    Overview

    Part Number: 79SW458

    License for up to 10 Systevo Touch IP to use the integrated IP telephony services via SIP/VoIP (separate SIP license of the IP PBX required).
    The IP telephony function is assigned to the Systevo Touch IP during the configuration of the care communication system.
    Use in conjunction with the System Release version V12.10 or higher and as of firmware 12.10 of the central control units.
    The license is activated/managed by the system workstation/server.

    Features

    License for up to 10 devices for the following functions:
    - Activation of IP telephony via SIP/VoIP (separate SIP license for IP PBX required)
    - Available in hybrid/IP/IP+ mode

    Additional information

    Usage of the license in conjunction with the items 765M440, 765M450 and 83MM450 from System Release V12.10
    Not available for Databus working mode

    Specifications

    Overview

    • Brand
      • Honeywell
    • Product Type
      • SIP Telephony License for STIP/SCVIP (10 Dev. )

    Features

    • License Support
      • 10 Systevo Touch IP
    • Functions
      • The IP Telephony Function is Assigned to The Systevo Touch IP During The Configuration of The Care Communication System

    Applications & Compatibility

    • Compatibility
      • Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Not Available for Databus Working Mode

    Technical Specifications

    • Firmware
      • V12. 10

    Material Specifications

    • Version
      • V12. 10

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell
    • Product Type
      • SIP Telephony License for STIP/SCVIP (10 Dev. )

    Features

    • License Support
      • 10 Systevo Touch IP
    • Functions
      • The IP Telephony Function is Assigned to The Systevo Touch IP During The Configuration of The Care Communication System

    Applications & Compatibility

    • Compatibility
      • Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Not Available for Databus Working Mode

    Technical Specifications

    • Firmware
      • V12. 10

    Material Specifications

    • Version
      • V12. 10

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • License Support : 10 Systevo Touch IP
    • Compatibility : Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Not Available for Databus Working Mode
    • Product Type : SIP Telephony License for STIP/SCVIP (10 Dev. )
    • Functions : The IP Telephony Function is Assigned to The Systevo Touch IP During The Configuration of The Care Communication System
    • Industry : Healthcare
    • Firmware : V12. 10
    • Version : V12. 10