nurse call systems
79SW459 Systevo Dashboard License (10 Dev.)
License for up to 10 IP connected devices using web browser for using the Systevo Dashboard feature set, to provide access to centralized system notification data, allowing caregivers to have an overview of the ward situation at a glance
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79SW459
License for up to 10 IP connected devices using web browser (e.g. Smart Monitors or similar) for using the Systevo Dashboard feature set, to provide access to centralized system notification data, allowing caregivers to have an overview of the ward situation at a glance. All system messages (alarms, calls and presences, etc. ) are displayed with the highest priority on top, in color and prioritized sequence in a simple and comprehensible manner, with the corresponding acoustic call notification. For easier identification, system messages are displayed in conjuntion with corresponding icons as well as time of release.
Features
License for up to 10 devices for the following functions:
- Activation of Systevo Dasboard feature set (integrated web browser required)
- Available in all databus/hybrid/IP/IP+ modes
Additional information
Usage of the license in conjunction with the items 765M440, 765M450 and 83MM450 from System Release V12.10
Not available for item 765M430
Time limited license (1 year)
Overview
- Brand
- Honeywell
- Product Type
- Systevo Dashboard License (10 Dev. )
Features
- License Support
- Up to 10 IP Connected Devices
- Functions
- Allowing Caregivers To Have An Overview of The Ward Situation At a Glance
- Systevo Dashboard Feature Set to Provide Access to Centralized System Notification Data
Applications & Compatibility
- Compatibility
- Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Not Available for Item 765M430 Time Limited License (1 Year)
Technical Specifications
- Firmware
- V12. 10
Material Specifications
- Version
- V12. 10
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
- Product Type
- Systevo Dashboard License (10 Dev. )
Features
- License Support
- Up to 10 IP Connected Devices
- Functions
- Allowing Caregivers To Have An Overview of The Ward Situation At a Glance
- Systevo Dashboard Feature Set to Provide Access to Centralized System Notification Data
Applications & Compatibility
- Compatibility
- Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Not Available for Item 765M430 Time Limited License (1 Year)
Technical Specifications
- Firmware
- V12. 10
Material Specifications
- Version
- V12. 10
Others
- Industry
- Healthcare
- Brand : Honeywell
- License Support : Up to 10 IP Connected Devices
- Compatibility : Usage of The License in Conjunction with The Items 765M440 or 765M450 or 83MM450 From System Release V12. 10 Not Available for Item 765M430 Time Limited License (1 Year)
- Product Type : Systevo Dashboard License (10 Dev. )
- Functions : Allowing Caregivers To Have An Overview of The Ward Situation At a Glance|Systevo Dashboard Feature Set to Provide Access to Centralized System Notification Data
- Industry : Healthcare
- Firmware : V12. 10
- Version : V12. 10