/content/hbtbt/ae/en/search-results.html

    nurse call systems

    88881D3N Cover Plate with Button (Blue)

    Cover plate for call unit, fitted with call button - blue -.

    Overview

    Part Number: 88881D3N

    Cover plate for call unit, fitted with call button - blue -.

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88160B Seal kit for standard installation units.

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Call Unit/Call Module Fitted with Call Button (Blue)
      • Cover Plate for Call Unit
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Call Unit/Call Module Fitted with Call Button (Blue)
      • Cover Plate for Call Unit
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Type Of Protection : IPx4
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features : Call Unit/Call Module Fitted with Call Button (Blue)|Cover Plate for Call Unit|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)