/content/hbtbt/ae/en/search-results.html

    nurse call systems

    88881H3N Cover Plate with Button (Green)

    88881H3N is a cover plate for the cancel unit, supplied fitted with a green cancel button to give a clearly identified call-cancellation point in the room.

    Overview

    Part Number: 88881H3N

    Cover plate for cancel button, fitted with cancel button, color green. Key position bottom left.

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88160B Seal kit for standard installation units.

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Call Unit/Call Module Fitted with Call Button (Green)
      • Cover Plate for Cancel Button
      • Key Position Bottom Left
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Call Unit/Call Module Fitted with Call Button (Green)
      • Cover Plate for Cancel Button
      • Key Position Bottom Left
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Type Of Protection : IPx4
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features : Call Unit/Call Module Fitted with Call Button (Green)|Cover Plate for Cancel Button|Key Position Bottom Left|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)