Nurse Call Systems
88881M3N Cover Plate with Button (Yellow)
Cover plate for cancel button, fitted with cancel button - green.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88881M3N
Cover plate for cancel button, fitted with cancel button - green.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Features
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Cancel Button Fitted with Cancel Button (Green)
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Color
- White (RAL9016)
Standards & Certifications
- Type Of Protection
- IPx4
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
Features
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Cancel Button Fitted with Cancel Button (Green)
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Color
- White (RAL9016)
Standards & Certifications
- Type Of Protection
- IPx4
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
- Coating Type : Anti-Microbial Substance
- Type Of Protection : IPx4
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Industry : Healthcare
- Features : Cover Plate for Cancel Button Fitted with Cancel Button (Green)|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Dimensions : W: 68 mm H: 68 mm
- Color : White (RAL9016)